NCV8184: Linear Voltage Regulator, Tracking, 70 mA, with Enable

Description: The NCV8184 is a monolithic integrated low dropout...
  • The NCV8184 is a monolithic integrated low dropout tracking voltage regulator designed to provide an adjustable buffered output voltage that closely tracks (+/-3.0 mV) the reference input.
    The part can be used in automotive applications with remote sensors, or any situation where it is necessary to isolate the output of your regulator.
    The NCV8184 also enables the user to bestow a quick upgrade to their module when added current is needed, and the existing regulator cannot provide.
    The versatility of this part also enables it to be used as a high- side driver.
  • Features
  • 70 mA Source Capability - Capability to power sensors external to the automotive module.
  • Output Tracks within +/- 3m V - Accurate tracking for use with A/D converters.
  • Low Input Voltage Tracking Performance (Works Down to Vref = 2.0 V) - Fits low voltage systems.
  • Low Dropout (0.35 V Typ.@50 mA) - Works well during automotive cranking.
  • Low Quiescent Current - New automotive module requirements.
  • Thermal Shutdown - Protective feature.
  • AEC Qualified - Automotive requirement.
  • PPAP Capable - Automotive requirement.
  • Applications
  • Sensor Applications
  • Increased Regulator Capability
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCV8184DG
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, Tracking, 70 mA, with Enable, Adjustable
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • NCV8184DR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, Tracking, 70 mA, with Enable, Adjustable
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:<100
  • Wpi:>1K
  • NCV8184DTRKG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, Tracking, 70 mA, with Enable, Adjustable
  • Package Type: DPAK-5
  • Package Case Outline: 175AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:215,000
  • PandS:>1K
  • NCV8184PDG
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, Tracking, 70 mA, with Enable, Adjustable
  • Package Type: SOIC-8 EP
  • Package Case Outline: 751AC
  • MSL: 2
  • Container Type: TUBE
  • Container Qty: 98
  • NCV8184PDR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, Tracking, 70 mA, with Enable, Adjustable
  • Package Type: SOIC-8 EP
  • Package Case Outline: 751AC
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 2500
  • NCV8184D
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, Tracking, 70 mA, with Enable, Adjustable
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • NCV8184DR2
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, Tracking, 70 mA, with Enable, Adjustable
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCV8184DTRK
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, Tracking, 70 mA, with Enable, Adjustable
  • Package Type: DPAK-5
  • Package Case Outline: 175AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): Tracking 
  • IO Typ (A): 0.07 
  • VI Min (V): 0.8 
  • VI Max (V): 26 
  • VDO Typ (V): 0.35 
  • Iq Typ (mA): 0.05 
  • PSRR (dB): 60 
  • Noise (µVrms):
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: SOIC-8  DPAK-5  SOIC-8 EP 
  • ON Semiconductor Full Web Site