NCV8186: LDO Regulator with Fast Transient Response, 1 A

Description: The NCV8186 is a Very Low Dropout Regulator which ...
  • The NCV8186 is a Very Low Dropout Regulator which provides up to 1 A of load current and maintains excellent output voltage accuracy of 1.0 % in -40 to 85degC range. The operating input voltage range from 1.8 V up to 5.5 V makes this device suitable for Li−ion battery powered products as well as post−regulation applications. The product is available in several fixed output voltage option and others are possible on request in range from 1.2 V to 3.9 V. NCP186 is fully protected against overheating and output short circuit. Enable function. Small 8−pin DFN8 2 mm x 2 mm package makes the device especially suitable for space constrained applications.
  • Features
  • 1.8 V to 5.5 V Operating Input Voltage Range - Suitable for Li-ion battery or post regulation application
  • Several Fixed Output Voltage Options and others available upon request in range from 1.2 V to 3.9 V - Design Flexibility
  • Low Quiescent Current of Typ. 90 µA - Extended Battery Life
  • Very Low Dropout: 100 mV Typ. at Iout = 1 A (3.0V version) - Extended Battery Range
  • High 75 dB at 1 kHz PSRR - Good for noise sensitive circuits
  • Internal Soft-Start - Limits the In-Rush Current
  • ±1.0% Accuracy in -40 to 85degC temperature range - High output voltage precision
  • Thermal Shutdown and Current Limit Protections - Protects product and system from damage
  • Stable with Small 1 µF Ceramic Capacitors - Saves PCB space and system cost
  • Applications
  • Battery Powered Equipment
  • Portable Communication Equipment
  • Cameras, Image Sensors and Camcorders
  • End Products
  • Cell Phone
  • Camera
  • Camcorder
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV8186AMN330TAG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator with Fast Transient Response, 1 A, DFN8-2020, Active Discharge, 3.3V
  • Package Type: DFN-8
  • Package Case Outline: 506AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8186BMN175TAG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator with Fast Transient Response, 1 A, DFN8-2020, Non-Active Discharge, 1.75V
  • Package Type: DFN-8
  • Package Case Outline: 506AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8186BMN330TAG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator with Fast Transient Response, 1 A, DFN8-2020, Non-Active Discharge, 3.3V
  • Package Type: DFN-8
  • Package Case Outline: 506AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 3.3  1.75 
  • IO Typ (A):
  • VI Min (V): 1.8 
  • VI Max (V): 5.5 
  • VDO Typ (V): 0.115  0.21 
  • Iq Typ (mA): 0.09 
  • PSRR (dB): 75 
  • Noise (µVrms): 48 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: DFN-8 
  • ON Semiconductor Full Web Site