NCV8501: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag

Description: The NCV8501 is a family of precision micropower vo...
  • The NCV8501 is a family of precision micropower voltage regulators with 150mA output current capability. The family has output voltage options for adjustable, 2.5 V, 3.3 V, 5.0 V, 8.0 V, and 10 V that are accurate within ±2.0%. Maximum dropout voltage reaches 0.6 V at full load.
    Low quiescent current is a feature drawing only 90µA with a 100µA load. This part is ideal for all battery operated microprocessor equipment.

    Microprocessor control logic includes an active RESET (with DELAY), and a flag monitor which can be used to provide an early warning signal to the microprocessor of a potential impending RESET signal. The use of the flag monitor allows the microprocessor to finish any signal processing before the RESET shuts the microprocessor down.
    The active RESET circuit operates correctly at an output voltage as low as 1.0 V. The RESET function is activated during the power up sequence or during normal operation if the output voltage drops outside the regulation limits.

    The regulator is protected against reverse battery, short circuit, and thermal overload conditions. The device can withstand load dump transients making it suitable for use in automotive environments.
  • Features
  • Output Voltage Options: Adjustable, 2.5 V, 3.3 V, 5.0 V, 8.0 V, 10 V with +/-2% accuracy / 150mA Output Current - Tight regulation limits
  • Reset with Adjustable Delay Reset - MPU control - design flexibity
  • Enable - Lower quiescent current when shut down allowing low standby battery drain
  • Early Warning through Flag/Monitor Leads or General Use Comparator - System benefits and design flexibility
  • Fault Protections
    +60 V Peak Transient Voltage
    -15 V Reverse Voltage
    Short Circuit
    Thermal Overload - Limit number of external components:
    Robust load dump tolerance
    Reverse battery protection
    Self protection
    Self protection
  • AEC-Q100 Qualified
  • Applications
  • Body and Chassis
  • Engine Control Unit
  • Powertrain
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCV8501D100G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 10 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • NCV8501D100R2G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 10 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCV8501D25G
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 2.5 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • NCV8501D25R2G
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 2.5 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCV8501D33G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 3.3 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • NCV8501D33R2G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 3.3 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCV8501D50G
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 5.0 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • NCV8501D50R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 5.0 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCV8501D80G
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 8.0 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • NCV8501D80R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 8.0 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • PandS:>1K
  • NCV8501DADJG
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, Adjustable
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • NCV8501DADJR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, Adjustable
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • NCV8501PDW100G
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 10 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 47
  • NCV8501PDW100R2G
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 10 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • NCV8501PDW25G
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 2.5 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 47
  • NCV8501PDW25R2G
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 2.5 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • NCV8501PDW33G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 3.3 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 47
  • NCV8501PDW33R2G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 3.3 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • NCV8501PDW50G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 5.0 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 47
  • NCV8501PDW50R2G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 5.0 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • NCV8501PDW80G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 8.0 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 47
  • NCV8501PDW80R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 8.0 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:50,000
  • PandS:<100
  • NCV8501PDWADJG
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, Adjustable
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 47
  • NCV8501PDWADJR2G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, Adjustable
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • NCV8501D100
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 10 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • NCV8501D100R2
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 10 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCV8501D25
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 2.5 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • NCV8501D25R2
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 2.5 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCV8501D33
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 3.3 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • NCV8501D33R2
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 3.3 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCV8501D50
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 5.0 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • NCV8501D50R2
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 5.0 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCV8501D80
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 8.0 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • NCV8501D80R2
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 8.0 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCV8501DADJ
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, Adjustable
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • NCV8501DADJR2
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, Adjustable
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCV8501PDW100
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 10 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 47
  • NCV8501PDW100R2
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 10 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • NCV8501PDW25
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 2.5 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 47
  • NCV8501PDW25R2
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 2.5 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • NCV8501PDW33
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 3.3 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 47
  • NCV8501PDW33R2
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 3.3 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • NCV8501PDW50
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 5.0 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 47
  • NCV8501PDW50R2
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 5.0 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • NCV8501PDW80
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 8.0 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 47
  • NCV8501PDW80R2
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, 8.0 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • NCV8501PDWADJ
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, Adjustable
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 47
  • NCV8501PDWADJR2
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 150 mA, with Enable, Delay, Reset and Monitor Flag, Adjustable
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Packages
    Applications
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): Adjustable 
  • IO Typ (A): 0.15 
  • VI Min (V): 5.4  8.4 
  • VI Max (V): 45 
  • VDO Typ (V): 0.4 
  • Iq Typ (mA): 0.09  0.1  0.05 
  • PSRR (dB): 55 
  • Noise (µVrms):
  • Enable: Yes 
  • PowerGood: Yes 
  • Package Type: SOIC-8  SOIC-16 WB EP 
  • ON Semiconductor Full Web Site