NCV8504: Linear Voltage Regulator, LDO, 400 mA, with Delay, Adjustable Reset and General Use Comparator

Description: The NCV8504 is a family of precision micropower vo...
  • The NCV8504 is a family of precision micropower voltage regulators with 400mA output current capability. The family has output voltage options for adjustable, 2.5 V, 3.3 V and 5.0 V taht are accurate within ±2.0%. Maximum dropout voltage reaches 0.6 V at full load.
    Low quiescent current is a feature drawing only 90 µA with a 100 µA load. This part is ideal for any and all battery operated microprocessor equipment.

    Microprocessor control logic includes an active RESET (with DELAY). The active RESET circuit operates correctly at an output voltage as low as 1.0 V. The reset threshold voltage can be decreased by the connection of external resistor divider to RADJ lead.
    The general use comparator (FLAG/Monitor) is referenced to a temperature stable voltage and provides 1 mA of drive current at its open collector output. It can be used to provide an early warning signal to the microprocessor of a potential impending RESET signal allowing the microprocessor to finish any signal processing before the RESET shuts it down.

    The regulator is protected against reverse battery, short circuit, and thermal overload conditions. The device can withstand load dump transients making it suitable for use in automotive environments.
  • Features
  • Adjustable, 2.5v, 3.3V or 5.0V +/-2% Output Voltage / 400mA Output Current - Tight Regulation Limits
  • Reset with Adjustable Delay and Threshold - MPU control - versatile reset control
  • Early Warning through Flag/Monitor Leads or General Use Comparator - System benefits and design flexibility
  • Integrated Protections:
    +55V Peak Transient Voltage
    -15 Reverse Voltage
    Short Circuit Protection
    Thermal Overload Protection - Limit number of external components:
    Robust load dump tolerance
    Reverse battery protection
    Self protection
    Self protection
  • AEC Qualified
  • PPAP Capable
  • Pb-Free Packages are Available
  • Applications
  • Powertrain
  • Engine Control Unit
  • Body and Chassis
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCV8504PW25G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 400 mA, with Delay, Adjustable Reset and General Use Comparator, 2.5 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 47
  • NCV8504PW25R2G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 400 mA, with Delay, Adjustable Reset and General Use Comparator, 2.5 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • NCV8504PW33G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 400 mA, with Delay, Adjustable Reset and General Use Comparator, 3.3 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 47
  • NCV8504PW33R2G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 400 mA, with Delay, Adjustable Reset and General Use Comparator, 3.3 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • NCV8504PW50G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 400 mA, with Delay, Adjustable Reset and General Use Comparator, 5.0 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 47
  • NCV8504PW50R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 400 mA, with Delay, Adjustable Reset and General Use Comparator, 5.0 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:6,000
  • NCV8504PWADJG
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 400 mA, with Delay, Adjustable Reset and General Use Comparator, Adjustable
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 47
  • NCV8504PWADJR2G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 400 mA, with Delay, Adjustable Reset and General Use Comparator, Adjustable
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • NCV8504PW25
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 400 mA, with Delay, Adjustable Reset and General Use Comparator, 2.5 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 47
  • NCV8504PW25R2
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 400 mA, with Delay, Adjustable Reset and General Use Comparator, 2.5 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • NCV8504PW33
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 400 mA, with Delay, Adjustable Reset and General Use Comparator, 3.3 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 47
  • NCV8504PW33R2
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 400 mA, with Delay, Adjustable Reset and General Use Comparator, 3.3 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • NCV8504PW50
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 400 mA, with Delay, Adjustable Reset and General Use Comparator, 5.0 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 47
  • NCV8504PW50R2
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 400 mA, with Delay, Adjustable Reset and General Use Comparator, 5.0 V
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • NCV8504PWADJ
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 400 mA, with Delay, Adjustable Reset and General Use Comparator, Adjustable
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 47
  • NCV8504PWADJR2
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 400 mA, with Delay, Adjustable Reset and General Use Comparator, Adjustable
  • Package Type: SOIC-16 WB EP
  • Package Case Outline: 751AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Packages
    Applications
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V):
  • IO Typ (A): 0.4 
  • VI Min (V):
  • VI Max (V): 45 
  • VDO Typ (V): 0.4 
  • Iq Typ (mA): 0.1 
  • PSRR (dB):
  • Noise (µVrms):
  • Enable: No 
  • PowerGood: No 
  • Package Type: SOIC-16 WB EP 
  • ON Semiconductor Full Web Site