NCV8505: Linear Voltage Regulator, LDO, 400 mA, with Enable, Delay and Reset

Description: The NCV8505 is a family of precision micropower vo...
  • The NCV8505 is a family of precision micropower voltage regulators with 400mA output current capability. The family has output voltage options for adjustable, 2.5 V, 3.3 V and 5.0 V that are accurate within ±2.0%. Maximum dropout voltage reaches 0.6 V at full load.
    Low quiescent current is a feature drawing less than 1.0 µA with ENABLE = 0 V. This part is ideal for any and all battery operated microprocessor equipment.

    Microprocessor control logic includes an active RESET (with DELAY). The active RESET circuit operates correctly at an output voltage as low as 1.0 V. The RESET function is activated during the power up sequence or during normal operation if the output voltage drops below the regulation limits.

    The regulator is protected against reverse battery, short circuit, and thermal overload conditions. The device can withstand load dump transients making it suitable for use in automotive environments.
  • Features
  • Adjustable, 2.5V, 3.3V, 5.0V +/-2% Output Voltage / 400mA Output Current - Tight regulation limits
  • Enable - Low <1µA Sleep Current allowing low standby battery drain
  • Reset with Adjustable Delay - MPU control - design flexibility
  • Integrated protections:
    +60V Peak Transient Voltage
    -15V Reverse Voltage
    Short Circuit Protection
    Thermal Overload Protection - Limit number of external components:
    Robust load dump tolerance
    Reverse battery protection
    Self protection
    Self protection
  • AEC Qualified and PPAP Capable
  • Applications
  • Powertrain
  • Body and Chassis
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCV8505D2T25G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 400 mA, with Enable, Delay and Reset, 2.5 V
  • Package Type: D2PAK-7
  • Package Case Outline: 936AB
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 50
  • NCV8505D2T25R4G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 400 mA, with Enable, Delay and Reset, 2.5 V
  • Package Type: D2PAK-7
  • Package Case Outline: 936AB
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 750
  • NCV8505D2T33G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 400 mA, with Enable, Delay and Reset, 3.3 V
  • Package Type: D2PAK-7
  • Package Case Outline: 936AB
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 50
  • NCV8505D2T33R4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 400 mA, with Enable, Delay and Reset, 3.3 V
  • Package Type: D2PAK-7
  • Package Case Outline: 936AB
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 750
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<1K
  • NCV8505D2T50G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 400 mA, with Enable, Delay and Reset, 5.0 V
  • Package Type: D2PAK-7
  • Package Case Outline: 936AB
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 50
  • NCV8505D2T50R4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 400 mA, with Enable, Delay and Reset, 5.0 V
  • Package Type: D2PAK-7
  • Package Case Outline: 936AB
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 750
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<1K
  • PandS:>1K
  • NCV8505D2TADJG
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 400 mA, with Enable, Delay and Reset, Adjustable
  • Package Type: D2PAK-7
  • Package Case Outline: 936AB
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 50
  • NCV8505D2TADJR4G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 400 mA, with Enable, Delay and Reset, Adjustable
  • Package Type: D2PAK-7
  • Package Case Outline: 936AB
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 750
  • NCV8505D2T25
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 400 mA, with Enable, Delay and Reset, 2.5 V
  • Package Type: D2PAK-7
  • Package Case Outline: 936AB
  • MSL: 2
  • Container Type: TUBE
  • Container Qty: 50
  • NCV8505D2T25R4
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 400 mA, with Enable, Delay and Reset, 2.5 V
  • Package Type: D2PAK-7
  • Package Case Outline: 936AB
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 750
  • NCV8505D2T33
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 400 mA, with Enable, Delay and Reset, 3.3 V
  • Package Type: D2PAK-7
  • Package Case Outline: 936AB
  • MSL: 2
  • Container Type: TUBE
  • Container Qty: 50
  • NCV8505D2T33R4
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 400 mA, with Enable, Delay and Reset, 3.3 V
  • Package Type: D2PAK-7
  • Package Case Outline: 936AB
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 750
  • NCV8505D2T50
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 400 mA, with Enable, Delay and Reset, 5.0 V
  • Package Type: D2PAK-7
  • Package Case Outline: 936AB
  • MSL: 2
  • Container Type: TUBE
  • Container Qty: 50
  • NCV8505D2T50R4
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 400 mA, with Enable, Delay and Reset, 5.0 V
  • Package Type: D2PAK-7
  • Package Case Outline: 936AB
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 750
  • NCV8505D2TADJ
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 400 mA, with Enable, Delay and Reset, Adjustable
  • Package Type: D2PAK-7
  • Package Case Outline: 936AB
  • MSL: 2
  • Container Type: TUBE
  • Container Qty: 50
  • NCV8505D2TADJR4
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable 
  • Description: Linear Voltage Regulator, LDO, 400 mA, with Enable, Delay and Reset, Adjustable
  • Package Type: D2PAK-7
  • Package Case Outline: 936AB
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 750
  • Packages
    Applications
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 3.3 
  • IO Typ (A): 0.4 
  • VI Min (V): 4.5 
  • VI Max (V): 45 
  • VDO Typ (V): 0.4 
  • Iq Typ (mA): 0.2 
  • PSRR (dB):
  • Noise (µVrms):
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: D2PAK-7 
  • ON Semiconductor Full Web Site