NCV8535: LDO Regulator, Ultra High Accuracy, Low Iq, 500 mA, with Enable

Description: The NCV8535 Low Quiescent Current Low Dropout (LDO...
  • The NCV8535 Low Quiescent Current Low Dropout (LDO) Linear Voltage Regulator is a high performance, LDO regulator. With accuracy of +/-0.9% over line and load and ultra-low quiescent current and noise it encompasses all of the necessary features required by today's consumer electronics. This unique device is guaranteed to be stable without a minimum load current requirement and stable with any type of capacitor as small as 1.0 uF. The NCV8535 also comes equipped with sense and noise reduction pins to increase the overall utility of the device. The NCV8535 offers reverse bias protection.
  • Features
  • High Accuracy Over Line and Load (+/-0.9% at 25C)
  • Ultra-Low Dropout Voltage at Full Load (260 mV typ.)
  • No Minimum Output Current Required for Stability
  • Low Noise (31 uVrms w/10 nF Cnr and 51 uVrms w/out Cnr)
  • Low Shutdown Current (0.07 uA)
  • Reverse Bias Protected
  • 2.6 V to 12 V Supply Range
  • Thermal Shutdown Protection
  • Current Limitation
  • Requires Only 1.0 uF Output Capacitance for Stability
  • Stable with Any Type of Capacitor (including MLCC)
  • Available in 1.5 V, 1.8 V, 1.9V, 2.5 V, 2.8 V, 2.85 V, 3.0 V, 3.3 V, 3.5V, 5.0 V andAdjustable Output Voltages
  • Applications
  • PCMCIA Card
  • Networking Systems, DSL/Cable Modems
  • Cable Set-Top Box
  • Automotive infotainment
  • Automotive Dashboard electronics
  • Automotive accessories
  • End Products
  • Cellular Phones
  • Camcoders and Cameras
  • Displays and Monitors
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCV8535MN150R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra High Accuracy, Low Iq, 500 mA, with Enable, Vout: 1.5 V
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:3,000
  • PandS:<1K
  • NCV8535MN180R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra High Accuracy, Low Iq, 500 mA, with Enable, Vout: 1.8 V
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • NCV8535MN190R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra High Accuracy, Low Iq, 500 mA, with Enable, Vout: 1.9 V
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • NCV8535MN250R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra High Accuracy, Low Iq, 500 mA, with Enable, Vout: 2.5 V
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • NCV8535MN280R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra High Accuracy, Low Iq, 500 mA, with Enable, Vout: 2.8 V
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8535MN285R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra High Accuracy, Low Iq, 500 mA, with Enable, Vout: 2.85 V
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8535MN300R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra High Accuracy, Low Iq, 500 mA, with Enable, Vout: 3.0 V
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:12,000
  • NCV8535MN330R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra High Accuracy, Low Iq, 500 mA, with Enable, Vout: 3.3 V
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • PandS:>1K
  • NCV8535MN350R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra High Accuracy, Low Iq, 500 mA, with Enable, Vout: 3.5 V
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:9,000
  • NCV8535MN500R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra High Accuracy, Low Iq, 500 mA, with Enable, Vout: 5.0 V
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • NCV8535MNADJR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Ultra High Accuracy, Low Iq, 500 mA, with Enable, Vout: Adj
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.5  1.8  1.9  2.5  2.8  2.85  3.3  3.5  Adjustable 
  • IO Typ (A): 0.5 
  • VI Min (V): 2.9 
  • VI Max (V): 12 
  • VDO Typ (V): 1.43  1.13  0.34 
  • Iq Typ (mA): 0.19 
  • PSRR (dB): 55 
  • Noise (µVrms): 31  33  35  36  40  37  46  47  58  26 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: DFN-10 
  • ON Semiconductor Full Web Site