NCV8537: Linear Voltage Regulator, LDO, High Accuracy, 500 mA, with Power Good Function

Description: The NCV8537 is a high performance low dropout line...
  • The NCV8537 is a high performance low dropout linear voltage regulator. Based on the popular NCV8535, the device retains all the best features of its predecessor which includes high accuracy, excellent stability, low noise performance and reverse bias protection but now includes a Power Good output signal to enable monitoring of the supply system. NCV8537 is fully AECQ100 and PPAP compliant. The device has an operational temperature range of -40C to 125C, is available with fixed or adjustable outputs and is packaged in a 10 pin 3x3 mm DFN package.
  • Features
  • High Accuracy Output Over Line and Load Variances - Versatile solution for multiple applications
  • Operating Temperature Range: -40C to 125C - Suitable for Automotive applications
  • Low Noise (33 Vrms w/ 10 nF Cnr and 52 Vrms w/out Cnr) - Very popular for audio and entertainment systems
  • Power Good output available - Self monitoring that the Regulator is Within Specified limits.
  • Maximum Voltage Input 16V, Input Operating voltage range 2.9 V to 12 V. - Robust performance
  • AECQ100 and PPAP compliant - Ideal for Automotive applications
  • Applications
  • Networking Systems, DSL/Cable Modems
  • Audio Systems for Automotive Applications
  • Navigation systems
  • End Products
  • PCMCIA Card
  • Cellular Phones
  • Camcoders and Cameras
  • Cable SetTop Box
  • MP3/CD Players
  • Telematics
  • Navigation Systems
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCV8537MN180R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, High Accuracy, 500 mA, with Power Good Function
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • PandS:>1K
  • NCV8537MN250R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, High Accuracy, 500 mA, with Power Good Function
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • PandS:>1K
  • NCV8537MN330R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, High Accuracy, 500 mA, with Power Good Function
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • PandS:>1K
  • NCV8537MN500R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, High Accuracy, 500 mA, with Power Good Function
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:6,000
  • PandS:>1K
  • NCV8537MNADJR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, High Accuracy, 500 mA, with Power Good Function
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Newark:<1K
  • PandS:>1K
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.8  2.5  3.3  Adjustable 
  • IO Typ (A): 0.5 
  • VI Min (V): 2.9 
  • VI Max (V): 12 
  • VDO Typ (V): 0.23 
  • Iq Typ (mA): 0.22 
  • PSRR (dB): 40 
  • Noise (µVrms): 33  46  35  58 
  • Enable: Yes 
  • PowerGood: Yes 
  • Package Type: DFN-10 
  • ON Semiconductor Full Web Site