NCV8560: LDO Regulator, High Performance, Low-Power, with Enable

Description: The NCV8560 Low Dropout (LDO) Linear Voltage Regul...
  • The NCV8560 Low Dropout (LDO) Linear Voltage Regulator provides 150mA of output current at fixed voltage options, or an adjustable output voltage from 5.0 V down to 1.250 V. It is designed for battery powered systems and is qualified for use in automotive applications. It offers high performance features such as low power operation, fast enable response time, and low dropout. The device is designed to be used with low cost ceramic capacitors and is packaged in the DFN6, 3x3 package.
  • Features
  • Output Voltage Options:Adjustable, 1.5 V, 1.8 V, 2.5 V, 2.8 V, 3.0 V, 3.3 V, 3.5 V, 5.0 V - Maintains full operation near end of battery life.
  • UltraLow Dropout Voltage of 150 mV at 150 mA - Customizable for all system voltages.
  • Adjustable Output by External Resistors from 5.0 V down to 1.250 V - Faster system powerup.
  • Fast Enable Turnon Time of 15us - Adaptable to many systems.
  • Excellent Line and Load Regulation - Prevents system reboots and spurious performance.
  • High Accuracy up to 1.5% Output Voltage Tolerance over AllOperating Conditions - Predictable system performance.
  • Typical Noise Voltage of 50 uVrms without a Bypass Capacitor - Good for the environment.
  • Wide Supply Voltage Range Operating Range - Saves external voltage divider.
  • NCV Prefix for Automotive and Other Applications Requiring Siteand Control Changes
  • Applications
  • Car entertainment systems
  • Noise Sensitive Circuits VCO, RF Stages, etc
  • End Products
  • Car radio and satellite receivers
  • Lane detection Cameras
  • GPS units
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCV8560MN150R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, High Performance, Low-Power, with Enable, Vout: 1.5 V
  • Package Type: DFN-6
  • Package Case Outline: 488AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • NCV8560MN180R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, High Performance, Low-Power, with Enable, Vout: 1.8 V
  • Package Type: DFN-6
  • Package Case Outline: 488AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:12,000
  • NCV8560MN250R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, High Performance, Low-Power, with Enable, Vout: 2.5 V
  • Package Type: DFN-6
  • Package Case Outline: 488AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8560MN280R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, High Performance, Low-Power, with Enable, Vout: 2.8 V
  • Package Type: DFN-6
  • Package Case Outline: 488AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8560MN300R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, High Performance, Low-Power, with Enable, Vout: 3.0 V
  • Package Type: DFN-6
  • Package Case Outline: 488AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8560MN330R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, High Performance, Low-Power, with Enable, Vout: 3.3 V
  • Package Type: DFN-6
  • Package Case Outline: 488AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8560MN350R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, High Performance, Low-Power, with Enable, Vout: 3.5 V
  • Package Type: DFN-6
  • Package Case Outline: 488AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8560MN500R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, High Performance, Low-Power, with Enable, Vout: 5.0 V
  • Package Type: DFN-6
  • Package Case Outline: 488AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8560MNADJR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, High Performance, Low-Power, with Enable, Vout: Adj
  • Package Type: DFN-6
  • Package Case Outline: 488AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • NCV8560SN130T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, High Performance, Low-Power, with Enable, Vout: 1.3 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • PandS:>1K
  • NCV8560SN150T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, High Performance, Low-Power, with Enable, Vout: 1.5 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8560SN180T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, High Performance, Low-Power, with Enable, Vout: 1.8 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>10K
  • Mouser:>1K
  • NCV8560SN250T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, High Performance, Low-Power, with Enable, Vout: 2.5 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:<1K
  • NCV8560SN280T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, High Performance, Low-Power, with Enable, Vout: 2.8 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • NCV8560SN300T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, High Performance, Low-Power, with Enable, Vout: 3.0 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8560SN330T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, High Performance, Low-Power, with Enable, Vout: 3.3 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • PandS:>1K
  • NCV8560SN350T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, High Performance, Low-Power, with Enable, Vout: 3.5 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCV8560SN500T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, High Performance, Low-Power, with Enable, Vout: 5.0 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • NCV8560SNADJT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, High Performance, Low-Power, with Enable, Vout: Adj
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.5  1.8  2.5  2.8  3.3  3.5  Adjustable  1.3 
  • IO Typ (A): 0.15 
  • VI Min (V): 1.8 
  • VI Max (V):
  • VDO Typ (V): 0.15  0.125  0.1  0.075  0.175 
  • Iq Typ (mA): 0.13  0.14  0.145  0.1 
  • PSRR (dB): 55 
  • Noise (µVrms): 50 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: DFN-6  TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site