NCV8570B: Linear Voltage Regulator, LDO, High PSRR, Ultra Low Noise, 200 mA

Description: The NCV8570B is a 200 mA Low Dropout Linear Volta...
  • The NCV8570B is a 200 mA Low Dropout Linear Voltage Regulator with ultra low noise characteristics. It's low noise combined with high Power Supply Rejection Ratio (PSRR) make it especially suited for use in RF, audio or imaging applications. The device is manufactured in an advanced BiCMOS process to provide a powerful combination of low noise and excellent dynamic performance but with very low ground current consumption at full loads. The NCV8570B is stable with small, low value capacitors allowing designers to minimise the total PCB space occupied by the solution. The device is packaged in a small 2x2.2mm DFN6 package as well as in a TSOP-5 package.
  • Features
  • Operating Input Voltage Range: 2.5V to 5.5V - Well suited for battery powered applications
  • High Ripple Rejection Ratio: Typ. 82dB @ 1kHz - Effectively filters the supply line noise
  • Ultra-Low Output Noise: Typ. 10µVrms from 10Hz to 100kHz - Very well suited for noise sensitive applications
  • Stable with output capacitors as low as 1µF - Small solution size
  • Active Discharge - Fast Turn-off
  • Low Sleep Mode Current: Max. 1A - Extends battery life is used in battery powered applications
  • AECQ100 qualified and PPAP capable - Suitable for Automtive applications
  • Output Voltage Options: 1.8V, 2.8V, 3.0V, 3.3V
  • Current Limit Protection
  • Thermal Shutdown Protection
  • Output Current Limit: Min. 200mA
  • No-Load Ground Current of Typ. 70µA
  • Full-Load Ground Current of Typ. 75µA
  • Output voltage accuracy: ±2.5% over Load/Line Regulation and Temperature
  • Applications
  • Audio/Video, RF Section Supply
  • Noise Sensitive Applications such as RF receivers and transmiters
  • End Products
  • GPS modules
  • Portable/Build-In DVD Entertainment Systems
  • Satellite and HD Radio
  • Cameras for lane change detection and reverse view
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCV8570BMN180R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, High PSRR, Ultra Low Noise, 200 mA, 1.8 V
  • Package Type: DFN-6
  • Package Case Outline: 506BA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCV8570BMN250R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, High PSRR, Ultra Low Noise, 200 mA, 2.5V
  • Package Type: DFN-6
  • Package Case Outline: 506BA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • NCV8570BMN280R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, High PSRR, Ultra Low Noise, 200 mA, 2.8 V
  • Package Type: DFN-6
  • Package Case Outline: 506BA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • NCV8570BMN300R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, High PSRR, Ultra Low Noise, 200 mA, 3.0 V
  • Package Type: DFN-6
  • Package Case Outline: 506BA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCV8570BMN330R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, High PSRR, Ultra Low Noise, 200 mA, 3.3 V
  • Package Type: DFN-6
  • Package Case Outline: 506BA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCV8570BSN18T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, High PSRR, Ultra Low Noise, 200 mA, 1.8 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCV8570BSN25T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, High PSRR, Ultra Low Noise, 200 mA, 2.5V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8570BSN28T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, High PSRR, Ultra Low Noise, 200 mA, 2.8 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • NCV8570BSN30T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, High PSRR, Ultra Low Noise, 200 mA, 3.0 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCV8570BSN33T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, High PSRR, Ultra Low Noise, 200 mA, 3.3 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.8  2.5  2.8  3.3 
  • IO Typ (A): 0.2 
  • VI Min (V): 2.5 
  • VI Max (V):
  • VDO Typ (V): 0.14  0.205  0.19  0.185 
  • Iq Typ (mA): 0.075 
  • PSRR (dB): 82 
  • Noise (µVrms): 10 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: DFN-6  TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site