NCV8605: LDO Regulator, CMOS Low IGND, 500 mA, with Enhanced ESD Protection

Description: The NCV8605/NCV8606 provide in excess of 500 mA of...
  • The NCV8605/NCV8606 provide in excess of 500 mA of output current at fixed voltage options or an adjustable output voltage from 5.0 V down to 1.25 V. These devices are designed for space constrained and portable battery powered applications and offer additional features such as high PSRR, low noise operation, short circuit and thermal protection. The devices are designed to be used with low cost ceramic capacitors and are packaged in the DFN6 3x3.3. NCV8605 is designed without enable pin, NCV8606 is designed with enable pin.
  • Features
  • Output Voltage Options:Adjustable, 1.5 V, 1.8 V, 2.5 V, 2.8 V, 3.0 V, 3.3 V, 5.0 V
  • Adjustable Output by External Resistors from 5.0 V down to 1.25 V
  • Current Limit 675 mA
  • Low IGND (Independent of Load)
  • 1.5% Output Voltage Tolerance Over All Operating Conditions(Adjustable)
  • 2% Output Voltage Tolerance Over All Operating Conditions(Fixed)
  • NCP605 Fixed is Direct Replacement LP8345
  • Typical Noise Voltage of 50 Vrms without a Bypass Capacitor
  • Enhanced ESD Ratings: 4 kV Human Body Mode (HBM)
    400 V Machine Model (MM)
  • Applications
  • Battery Power Electronics
  • Portable Instrumentation
  • End Products
  • Hard Disk Drivers
  • Notebook Computers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCV8605MN15T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, CMOS Low IGND, 500 mA, with Enhanced ESD Protection
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8605MN18T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, CMOS Low IGND, 500 mA, with Enhanced ESD Protection
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:123,000
  • NCV8605MN25T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, CMOS Low IGND, 500 mA, with Enhanced ESD Protection
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8605MN28T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, CMOS Low IGND, 500 mA, with Enhanced ESD Protection
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • NCV8605MN30T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, CMOS Low IGND, 500 mA, with Enhanced ESD Protection
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:3,000
  • NCV8605MN33T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, CMOS Low IGND, 500 mA, with Enhanced ESD Protection
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCV8605MN50T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, CMOS Low IGND, 500 mA, with Enhanced ESD Protection
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • NCV8605MNADJT2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, CMOS Low IGND, 500 mA, with Enhanced ESD Protection
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8606MN15T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, CMOS Low IGND, 500 mA, with Enhanced ESD Protection
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:24,000
  • NCV8606MN18T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, CMOS Low IGND, 500 mA, with Enhanced ESD Protection
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8606MN25T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, CMOS Low IGND, 500 mA, with Enhanced ESD Protection
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • NCV8606MN28T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, CMOS Low IGND, 500 mA, with Enhanced ESD Protection
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8606MN30T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, CMOS Low IGND, 500 mA, with Enhanced ESD Protection
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8606MN33T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, CMOS Low IGND, 500 mA, with Enhanced ESD Protection
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:9,000
  • NCV8606MN50T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, CMOS Low IGND, 500 mA, with Enhanced ESD Protection
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8606MNADJT2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, CMOS Low IGND, 500 mA, with Enhanced ESD Protection
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:3,000
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.5  1.8  2.5  2.8  3.3  Adjustable 
  • IO Typ (A): 0.5 
  • VI Min (V): 1.5 
  • VI Max (V):
  • VDO Typ (V): 0.29  0.25  0.2  0.19  0.18  0.17  0.15  0.45 
  • Iq Typ (mA): 0.145 
  • PSRR (dB): 62 
  • Noise (µVrms): 50 
  • Enable: No  Yes 
  • PowerGood: No 
  • Package Type: DFN-6 
  • ON Semiconductor Full Web Site