NCV8623: Linear Voltage Regulator, LDO, Ultra Low Noise, with On/Off Control

Description:

Housed in a DFN6 package, the NCV8623 Low Dropo...

  • Housed in a DFN6 package, the NCV8623 Low Dropout Linear Voltage Regulator delivers up to 150 mA where it exhibits a typical 180 mV dropout. With an incredible noise level of 25 uVRMS (over 100 Hz to 100 kHz, with a 10 nF bypass capacitor), the NCV8623 represents the ideal choice for sensitive circuits, especially in portable applications where noise performance and space are premium.

    The NCP623 also excels in response time and reacts in less than 25 us when receiving an OFF to ON signal (with no bypass capacitor). Due to a novel concept, the NCV8623 accepts output capacitors without any restrictions regarding their Equivalent Series Resistance (ESR) thus offering an obvious versatility for immediate implementation. With a typical DC ripple rejection better than -90 dB (-70 dB @ 1.0 kHz), it naturally shields the downstream electronics against choppy power lines. Additionally, thermal shutdown and short-circuit protection provide the final product with a high degree of ruggedness.

  • Features
  • Very Low Quiescent Current 170 uA,(ON, no load), 100 nA (OFF, no load)
  • Very Low Dropout Voltage, Typical Value is 137 mV at an Output Current of 100 mA
  • Very Low Noise with External Bypass Capacitor (10 nF),Typically 25 uVrms over 100 Hz to 100 kHz
  • Internal Thermal Shutdown
  • Extremely Tight Load Regulation Typically -90 dB
  • Ripple Rejection -70 dB @ 1.0 kHz
  • Line Transient Response: 1.0 mV for Vin = 3.0 V
  • Extremely Tight Load Regulation Typically 20 mV at Iout=150 mA
  • Multiple Output Voltages Available
  • Logic Level ON/OFF Control (TTL-CMOS Compatible)
  • ESR can vary from 0 to 3.0 ohms
  • Pb-Free Packages are Available
  • Applications
  • All Portable Systems
  • Battery Powered Systems
  • Cellular Telephones
  • Radio Control Systems
  • Toys and Low Voltage Systems
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV8623MN-25R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Ultra Low Noise, with On/Off Control , Vout: 2.5 V
  • Package Type: DFN-6
  • Package Case Outline: 488AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:84,000
  • NCV8623MN-28R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Ultra Low Noise, with On/Off Control , Vout: 2.8 V
  • Package Type: DFN-6
  • Package Case Outline: 488AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8623MN-30R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Ultra Low Noise, with On/Off Control , Vout: 3.0 V
  • Package Type: DFN-6
  • Package Case Outline: 488AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8623MN-33R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Ultra Low Noise, with On/Off Control , Vout: 3.3 V
  • Package Type: DFN-6
  • Package Case Outline: 488AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:6,000
  • NCV8623MN-40R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Ultra Low Noise, with On/Off Control , Vout: 4.0 V
  • Package Type: DFN-6
  • Package Case Outline: 488AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8623MN-50R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Ultra Low Noise, with On/Off Control , Vout: 5.0 V
  • Package Type: DFN-6
  • Package Case Outline: 488AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 2.5  2.8  3.3 
  • IO Typ (A): 0.15 
  • VI Min (V): 2.8 
  • VI Max (V): 12 
  • VDO Typ (V): 0.18 
  • Iq Typ (mA): 0.17 
  • PSRR (dB): 70 
  • Noise (µVrms): 25 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: DFN-6 
  • ON Semiconductor Full Web Site