NCV8660B: Linear Voltage Regulator, LDO, Very Low Iq, 150 mA, with Reset and Delay

Description: The NCV8660B is a precision very low Iq low dropou...
  • The NCV8660B is a precision very low Iq low dropout voltage regulator. Quiescent currents as low as 28 µA typical make it ideal for automotive applications requiring low quiescent current with or without a load. Integrated control features such as Reset and Delay Time Select make it ideal for powering microprocessors. It is available with a fixed output voltage of 5.0 V or 3.3 V and regulates within ±2% up to 150 mA load current.
  • Features
  • Fixed Output Voltage of 5 V or 3.3 V - Perfect for powering microprocessors.
  • 2 % Output Voltage up to VBAT = 40 V - Maintains regulated voltage through load dump.
  • Output Current up to 150 mA - Our vast portfolio of automotive regulators allows you to select the one which fits your application.
  • Delay Time Select - Provides flexibility for microprocessor choice.
  • RESET Output - Prohibits the microprocessor from performing unrequested tasks at low voltage.
  • NCV Prefix for Automotive - Meets automotive Site and change control & AEC-Q100 Qualification requirements.
  • Low Dropout Voltage - Maintains output voltage regulation at low input voltages (especially during automotive cranking).
  • Low Quiescent Current of 28 uA Typical - Meets the latest automotive module requirement of less than 100uA.
  • Thermal Shutdown - Protects the device from permanent damage at high temperatures.
  • Short Circuit - Protects the device from creating metal opens on-chip due to excessive current.
  • Stable Under No Load Conditions - Keeps system quiescent current to a minimum.
  • Applications
  • Body Control Module
  • Instrument and Clusters
  • Occupant Protection and Comfort
  • Powertrain
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV86601BD33R2G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 150 mA, with Reset and Delay, 3.3 V, (8 ms to 128 ms)
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • NCV86601BD50R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 150 mA, with Reset and Delay, 5.0 V, (8 ms to 128 ms)
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • NCV86601BDT33RKG
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 150 mA, with Reset and Delay, 3.3 V, (8 ms to 128 ms)
  • Package Type: DPAK-5
  • Package Case Outline: 175AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCV86601BDT50RKG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 150 mA, with Reset and Delay, 5.0 V, (8 ms to 128 ms)
  • Package Type: DPAK-5
  • Package Case Outline: 175AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • NCV86602BD33R2G
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 150 mA, with Reset and Delay, 3.3 V, (8 ms to 32 ms)
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • NCV86602BD50R2G
  • Status: Lifetime
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 150 mA, with Reset and Delay, 5.0 V, (8 ms to 32 ms)
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • NCV86602BDT33RKG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 150 mA, with Reset and Delay, 3.3 V, (8 ms to 32 ms)
  • Package Type: DPAK-5
  • Package Case Outline: 175AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCV86602BDT50RKG
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 150 mA, with Reset and Delay, 5.0 V, (8 ms to 32 ms)
  • Package Type: DPAK-5
  • Package Case Outline: 175AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCV86603BD33R2G
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 150 mA, with Reset and Delay, 3.3 V, (16 ms to 64 ms)
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • NCV86603BD50R2G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 150 mA, with Reset and Delay, 5.0 V, (16 ms to 64 ms)
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • NCV86603BDT33RKG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 150 mA, with Reset and Delay, 3.3 V, (16 ms to 64 ms)
  • Package Type: DPAK-5
  • Package Case Outline: 175AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCV86603BDT50RKG
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 150 mA, with Reset and Delay, 5.0 V, (16 ms to 64 ms)
  • Package Type: DPAK-5
  • Package Case Outline: 175AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCV86604BD33R2G
  • Status: Lifetime
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 150 mA, with Reset and Delay, 3.3 V, (32 ms to 128 ms)
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • NCV86604BD50R2G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 150 mA, with Reset and Delay, 5.0 V, (32 ms to 128 ms)
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • NCV86604BDT33RKG
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 150 mA, with Reset and Delay, 3.3 V, (32 ms to 128 ms)
  • Package Type: DPAK-5
  • Package Case Outline: 175AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCV86604BDT50RKG
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 150 mA, with Reset and Delay, 5.0 V, (32 ms to 128 ms)
  • Package Type: DPAK-5
  • Package Case Outline: 175AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 3.3 
  • IO Typ (A): 0.15 
  • VI Min (V): 5.5 
  • VI Max (V): 40 
  • VDO Typ (V): 0.3 
  • Iq Typ (mA): 0.025 
  • PSRR (dB): 60 
  • Noise (µVrms):
  • Enable: No 
  • PowerGood: No 
  • Package Type: SOIC-8  DPAK-5 
  • ON Semiconductor Full Web Site