NCV8664: Linear Voltage Regulator, LDO, Very Low Iq

Description: The NCV8664 is a precision 5.0 V fixed output, low...
  • The NCV8664 is a precision 5.0 V fixed output, low dropout integrated voltage regulator with an output current capability of 150 mA. Careful management of light load current consumption, combined with a low leakage process, achieve a typical quiescent ground current of 22 µA.
    The output voltage is accurate within ±2.0%, and maximum dropout voltage is 600 mV at full rated load current.
    It is internally protected against input supply reversal, output overcurrent faults, and excess die temperature. No external components are required to enable these features.

    NCV8664 is pin and functionally compatible with NCV4264 and NCV4264-2, and it could replace these parts when very low quiescent current is required.
  • Features
  • Maximum 30µA Quiescent Current with 100µA load - Meets new car manufacturer Max Module Quiescent Current requirements (maximum 100µA).
  • Protections:
    -42 V Reverse Voltage Protection
    Short Circuit Protection
    Thermal Overload Protection - No external components required to enable protections required within any automotive applications.
  • Very Low Dropout Voltage - Can operate during cranking at low input voltage.
  • 5.0 V and 3.3V Fixed Output Voltage with 2% Output Voltage Accuracy
  • AEC-Q100 Qualified
  • Automotive
  • Applications
  • Body and Chassis
  • Powertrain
  • Engine Control Module
  • Infotainment, Radio
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCV8664D50G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 5.0 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • NCV8664D50R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 5.0 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:5,000
  • PandS:>1K
  • NCV8664DT33RKG
  • Status: Active, Not Rec
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 3.3 V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • NCV8664DT50RKG
  • Status: Active, Not Rec
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 5.0 V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:>1K
  • Newark:<1K
  • NCV8664ST33T3G
  • Status: Active, Not Rec
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 3.3 V
  • Package Type: SOT-223-4 / TO-261-4
  • Package Case Outline: 318E-04
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • PandS:>1K
  • NCV8664ST50T3G
  • Status: Active, Not Rec
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 5.0 V
  • Package Type: SOT-223-4 / TO-261-4
  • Package Case Outline: 318E-04
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • Newark:>10K
  • PandS:>1K
  • Packages
    Applications
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V):
  • IO Typ (A): 0.15 
  • VI Min (V): 4.5 
  • VI Max (V): 45 
  • VDO Typ (V): 0.315 
  • Iq Typ (mA): 0.021 
  • PSRR (dB): 67 
  • Noise (µVrms):
  • Enable: No 
  • PowerGood: No 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site