NCV8664C: Linear Voltage Regulator, LDO, Very Low Iq, 150 mA

Description: The NCV8664C is a precision 3.3 V and 5.0 V fixed ...
  • The NCV8664C is a precision 3.3 V and 5.0 V fixed output, low dropout integrated voltage regulator with an output current capability of 150 mA. Careful management of light load current consumption, combined with a low leakage process, achieve a typical quiescent current of 22 µA. The output voltage is accurate within ±2.0 %, and maximum dropout voltage is 600 mV at full rated load current.
    It is internally protected against input supply reversal, output overcurrent faults, and excess die temperature. No external components are required to enable these features.

    NCV8664C is pin and functionally compatible with NCV4264, NCV4264-2, NCV4264−2C and could replace these parts when lower quiescent current is required.
  • Features
  • Maximum 30µA Quiescent Current with 100µA Load - Meets new car manufacturer Max Module Quiescent Current requirements (maximum 100µA).
  • Very Low Dropout 600 mV (max) at 150 mA Load Current - Can operate during cranking at low input voltage.
  • Protections:
    -42 V Reverse Voltage Protection
    Short Circuit Protection
    Thermal Overload Protection - No external components required to enable protections required within any automotive applications.
  • 5.0 V and 3.3V Fixed Output Voltage with 2% Output Voltage Accuracy
  • AEC−Q100 Grade 1 Qualified and PPAP Capable
  • Applications
  • Engine Control Module
  • Body and Chassis
  • Powertrain
  • Infotainment, Radio
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV8664CDT33RKG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 150 mA, 3.3 V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCV8664CDT50RKG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 150 mA, 5.0 V
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:2,500
  • NCV8664CST33T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 150 mA, 3.3 V
  • Package Type: SOT-223-4 / TO-261-4
  • Package Case Outline: 318E-04
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Newark:<1K
  • NCV8664CST50T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 150 mA, 5.0 V
  • Package Type: SOT-223-4 / TO-261-4
  • Package Case Outline: 318E-04
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Packages
    Applications
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 3.3 
  • IO Typ (A): 0.15 
  • VI Min (V): 4.5  5.5 
  • VI Max (V): 45 
  • VDO Typ (V): 0.27 
  • Iq Typ (mA): 0.022 
  • PSRR (dB): 67 
  • Noise (µVrms):
  • Enable: No 
  • PowerGood: No 
  • Package Type: DPAK-3  SOT-223-4 / TO-261-4 
  • ON Semiconductor Full Web Site