NCV8665: Linear Voltage Regulator, LDO, Very Low Iq, 150 mA, with Reset and Delay

Description: The NCV8665 is a precision 5.0 V fixed output, low...
  • The NCV8665 is a precision 5.0 V fixed output, low dropout integrated voltage regulator with an output current capability of 150 mA. Careful management of light load current consumption, combined with a low leakage process, achieve a typical quiescent ground current of 30 µA. NCV8665 is pin for pin compatible with the NCV8675 and the NCV4275 and it could replace these parts when lower output current, and very low quiescent current is required. The output voltage is accurate within ±2.0%, and maximum dropout voltage is 600 mv at full rated load current. It is internally protected against 45 V input transients, input supply reversal, output overcurrent faults, and excess die temperature. No external components are required to enable these features.
  • Features
  • 5.0 V Fixed Output Voltage with 2% Output Voltage Accuracy (3.3 V and 2.5 V Available Upon request) - Capable to supply newest microprocessors
  • Maximum 40 A Quiescent Current with 100uA load - Meet 100 µA max module car manufacturer ignition off quiescent current requirement
  • Protections:
    -42 V Reverse Voltage Protection
    Short Circuit - No external components required to enable protections required within any automotive applications.
  • AEC-Q100 Qualified - Meet automtive qualification requirements
  • Very Low Dropout Voltage
  • Applications
  • Engine Control Module
  • Body and Chassis
  • Powertrain
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCV8665D50G
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 150 mA, with Reset and Delay, 5.0 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 98
  • NCV8665D50R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 150 mA, with Reset and Delay, 5.0 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:25,000
  • PandS:>1K
  • NCV8665DS50G
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 150 mA, with Reset and Delay, 5.0 V
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 50
  • NCV8665DS50R4G
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 150 mA, with Reset and Delay, 5.0 V
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Packages
    Applications
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V):
  • IO Typ (A): 0.15 
  • VI Min (V): 5.25 
  • VI Max (V): 45 
  • VDO Typ (V): 0.25 
  • Iq Typ (mA): 0.03 
  • PSRR (dB): 69 
  • Noise (µVrms):
  • Enable: No 
  • PowerGood: No 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site