NCV8668: LDO Regulator, Very Low Iq, 150 mA, with Window Watchdog, Enable and Reset

Description: The NCV8668 is 150 mA LDO regulator with integrate...
  • The NCV8668 is 150 mA LDO regulator with integrated window watchdog and reset functions dedicated for microprocessor applications. Its robustness allows NCV8668 to be used in severe automotive environments, Very low quiescent current as low as 38 µA typical makes it suitable for applications permanently connected to battery requiring very low quiescent current with or without load. The Enable function can be used for further decrease of quiescent current down to 1 µA.
    The NCV8668 contains protection functions as current limit and thermal shutdown.
  • Features
  • 5.0 V, ±2%, 150 mA - Tight regulation limits
  • Very Low Quiescent Current: Typ 38 µA - Save battery life
  • Very Low Dropout Voltage - Maintains output voltage regulation at low input voltages (especially during automotive cranking).
  • Enable Function - External control over the device
  • Reset with Adjustable Power-on Delay - Prohibits the microprocessor from performing unrequested tasks at low voltage.
  • Window Watchdog - MPU control
  • Integrated Protection Features:
    Current Limitation
    Thermal Shutdown - Self protection
  • NCV Prefix for Automotive - Meets automotive Site and change control & AEC-Q100 Qualification requirements.
  • Applications
  • Body Control Module
  • Instrument and Clusters
  • Occupant Protection and Comfort
  • Powertrain
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCV8668ABD133R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Very Low Iq, 150 mA, with Window Watchdog, Enable and Reset, 3.3 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • NCV8668ABD150R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Very Low Iq, 150 mA, with Window Watchdog, Enable and Reset, 5.0 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • NCV8668ABD250R2G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Very Low Iq, 150 mA, with Window Watchdog, Enable and Reset, 5.0 V
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCV8668ABPD33R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Very Low Iq, 150 mA, with Window Watchdog, Enable and Reset, 3.3 V
  • Package Type: SOIC-8 EP
  • Package Case Outline: 751AC
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:5,000
  • NCV8668ABPD50R2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LDO Regulator, Very Low Iq, 150 mA, with Window Watchdog, Enable and Reset, 5.0 V
  • Package Type: SOIC-8 EP
  • Package Case Outline: 751AC
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 3.3 
  • IO Typ (A): 0.15 
  • VI Min (V): 4.5 
  • VI Max (V): 40 
  • VDO Typ (V): 0.225 
  • Iq Typ (mA): 0.038 
  • PSRR (dB): 60 
  • Noise (µVrms):
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: SOIC-8  SOIC-8 EP 
  • ON Semiconductor Full Web Site