NCV8674: Linear Voltage Regulator, LDO, Very Low Iq

Description: The NCV8674 is a precision 5.0 V or 12 V fixed out...
  • The NCV8674 is a precision 5.0 V or 12 V fixed output, low dropout integrated voltage regulator with an output current capability of 350 mA. Careful management of light load current consumption, combined with a low leakage process, achieve a typical quiescent current of 30 µA.
    The output voltage is accurate within ±2.0%, and maximum dropout voltage is 600 mV at full rated load current.
    It is internally protected against input supply reversal, output overcurrent faults, and excess die temperature. No external components are required to enable these features.
  • Features
  • 5.0 V and 12 V Output Voltage Options with 2.0% Output Accuracy, Over Full Temperature Range - Perfect for monitoring new microprocessors as well as communication nodes
  • 40 A Maximum Quiescent Current at IOUT = 100 A - Meet 100 µA max module car manufacturer ignition off quiescent current requirement
  • 600 mV Maximum Dropout Voltage at 350 mA Load Current - Maintains output voltage regulation at low input voltage.
  • Wide Input Voltage Operating Range of 5.5 V to 45 V - Maintains regulation even during load dump
  • Internal Fault Protection
    -42 V Reverse Voltage
    Short Circuit/Overcurrent
    Thermal Overload - Cost and space saving as no external device is required
  • AEC-Q100 Qualified - Meet automotive qualification requirements
  • Applications
  • Engine Control Module
  • Body and Chassis
  • Powertrain
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCV8674DS120G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 12 V
  • Package Type: D2PAK-3
  • Package Case Outline: 936-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<1K
  • Newark:<1K
  • NCV8674DS120R4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 12 V
  • Package Type: D2PAK-3
  • Package Case Outline: 936-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<1K
  • Newark:<1K
  • NCV8674DS50G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 5.0 V
  • Package Type: D2PAK-3
  • Package Case Outline: 936-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 50
  • NCV8674DS50R4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 5.0 V
  • Package Type: D2PAK-3
  • Package Case Outline: 936-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • Packages
    Applications
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 12 
  • IO Typ (A): 0.35 
  • VI Min (V): 12.5  5.5 
  • VI Max (V): 45 
  • VDO Typ (V): 0.3 
  • Iq Typ (mA): 0.031  0.027 
  • PSRR (dB): 67 
  • Noise (µVrms):
  • Enable: No 
  • PowerGood: No 
  • Package Type: D2PAK-3 
  • ON Semiconductor Full Web Site