NCV8675: Linear Voltage Regulator, LDO, Very Low Iq, 350 mA, with Reset and Reset Delay

Description: The NCV8675 is a precision 5.0 V and 3.3 V fixed o...
  • The NCV8675 is a precision 5.0 V and 3.3 V fixed output, low dropout integrated voltage regulator with an output current capability of 350 mA. Careful management of light load current consumption, combined with a low leakage process, achieve a typical quiescent ground current of 34 µA.
    It is internally protected against input transients, input supply reversal, output overcurrent faults, and excess die temperature. No external components are required to enable these features.

    NCV8675 is pin for pin compatible with NCV4275 and it could replace this part when very low quiescent current is required. The output voltage is accurate within ±2.0% for D2PAK-5 package and ±2.5% for DPAK-5 package, and maximum dropout voltage is 600 mV at full rated load current.
  • Features
  • 5.0 V and 3.3 V Fixed Output Voltage with 2% or 2.5% Output Voltage Accuracy - Able to supply newest mircoprocessors
  • Maximum 34uA Quiescent Current with 100uA load - Meet 100uA max module car manufacturer ignition off quiescent current requirement
  • Protections:
    -42 V Reverse Voltage Protection
    Short Circuit - No external components required to enable protections required within any automotive applications.
  • AEC-Q100 Qualified - Meet automtive qualification requirements
  • Very Low Dropout Voltage
  • Applications
  • Engine Control Module
  • Body and Chassis
  • Powertrain
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCV8675DS33G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 350 mA, with Reset and Reset Delay, 3.3 V
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 50
  • NCV8675DS33R4G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 350 mA, with Reset and Reset Delay, 3.3 V
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • NCV8675DS50G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 350 mA, with Reset and Reset Delay, 5.0 V
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 50
  • NCV8675DS50R4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 350 mA, with Reset and Reset Delay, 5.0 V
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<100
  • Newark:<1K
  • PandS:<1K
  • NCV8675DT33RKG
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 350 mA, with Reset and Reset Delay, 3.3V
  • Package Type: DPAK-5
  • Package Case Outline: 175AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCV8675DT50RKG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Iq, 350 mA, with Reset and Reset Delay
  • Package Type: DPAK-5
  • Package Case Outline: 175AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • PandS:>1K
  • Packages
    Applications
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V):
  • IO Typ (A): 0.35 
  • VI Min (V): 4.5 
  • VI Max (V): 45 
  • VDO Typ (V): 0.31 
  • Iq Typ (mA): 0.034 
  • PSRR (dB): 70 
  • Noise (µVrms):  
  • Enable: No 
  • PowerGood: No 
  • Package Type: D2PAK-5  DPAK-5 
  • ON Semiconductor Full Web Site