NCV8703: 300 mA, Ultra-Low Quiescent Current, Ultra-Low Noise, Low Dropout Regulator

Description: The NCV8703 is a low noise, low power consumption ...
  • The NCV8703 is a low noise, low power consumption and low dropout Linear Voltage Regulator. With its excellent noise and PSRR specifications, the device is ideal for use in products utilizing RF receivers, imaging sensors, audio processors or any component requiring an extremely clean power supply. The NCV8703 uses an innovative Adaptive Ground Current circuit to ensure ultra low ground current during light load conditions.
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    NCV8703MX18TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 300 mA, Ultra-Low Quiescent Current, Ultra-Low Noise, Low Dropout Regulator , 1.8V, XDFN6
  • Package Type: XDFN-6
  • Package Case Outline: 711AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:54,000
  • NCV8703MX28TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 300 mA, Ultra-Low Quiescent Current, Ultra-Low Noise, Low Dropout Regulator , 2.8V, XDFN6
  • Package Type: XDFN-6
  • Package Case Outline: 711AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:18,000
  • NCV8703MX30TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 300 mA, Ultra-Low Quiescent Current, Ultra-Low Noise, Low Dropout Regulator , 3.0V, XDFN6
  • Package Type: XDFN-6
  • Package Case Outline: 711AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:30,000
  • NCV8703MX33TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 300 mA, Ultra-Low Quiescent Current, Ultra-Low Noise, Low Dropout Regulator , 3.3V, XDFN6
  • Package Type: XDFN-6
  • Package Case Outline: 711AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8703SN18T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 300 mA, Ultra-Low Quiescent Current, Ultra-Low Noise, Low Dropout Regulator , 1.8V, TSOP-5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:24,000
  • NCV8703SN28T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 300 mA, Ultra-Low Quiescent Current, Ultra-Low Noise, Low Dropout Regulator , 2.8V, TSOP-5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:18,000
  • NCV8703SN30T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 300 mA, Ultra-Low Quiescent Current, Ultra-Low Noise, Low Dropout Regulator , 3.0V, TSOP-5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCV8703SN33T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 300 mA, Ultra-Low Quiescent Current, Ultra-Low Noise, Low Dropout Regulator , 3.3V, TSOP-5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:33,000
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.8  2.8  3.3 
  • IO Typ (A): 0.3 
  • VI Min (V):
  • VI Max (V): 5.5 
  • VDO Typ (V): 0.18 
  • Iq Typ (mA): 0.012 
  • PSRR (dB): 68 
  • Noise (µVrms): 13 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: XDFN-6  TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site