NCV8705: 500 mA, Ultra-Low Iq, Ultra-Low Noise LDO Voltage Regulator

Description: The NCV8705 is a low noise, low power consumption ...
  • The NCV8705 is a low noise, low power consumption and low dropout Linear Voltage Regulator. With its excellent noise and PSRR specifications, the device is ideal for use in products utilizing RF receivers, imaging sensors, audio processors or any component requiring an extremely clean power supply. The NCV8705 uses an innovative Adaptive Ground Current circuit to ensure ultra low ground current during light load conditions.
  • Features
  • Operating Input Voltage Range: 2.5 V to 5.5 V
  • Ultra-Low Quiescent Current of Typ. 13 uA
  • Very Low Dropout: 230 mV Typical at 500 mA
  • High PSRR: 71 dB at 1 kHz
  • Available in Fixed Voltage Output Options: 0.8 V to 3.5 V
  • Ultra-Low Noise: 12 uVrms from 100 Hz to 100 KHz
  • AEC-Q100 Qualified and PPAP Capable
  • Adjustable Operation from 0.8V
  • Applications
  • ADAS, Infotainment & Cluster, and Telematics
  • General Purpose Automotive
  • Building & Factory Automation, Smart Meters
  • General Industrial
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV8705ML33TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 500 mA, Ultra-Low Iq, Ultra-Low Noise LDO Voltage Regulator, 3.3V, DFNW8 Wettable Flank
  • Package Type: DFNW-8
  • Package Case Outline: 507AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8705MT12TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 500 mA, Ultra-Low Iq, Ultra-Low Noise LDO Voltage Regulator, 1.2V, WDFN6
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCV8705MT18TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 500 mA, Ultra-Low Iq, Ultra-Low Noise LDO Voltage Regulator, 1.8V, WDFN6
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCV8705MT28TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 500 mA, Ultra-Low Iq, Ultra-Low Noise LDO Voltage Regulator, 2.8V, WDFN6
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • NCV8705MT30TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 500 mA, Ultra-Low Iq, Ultra-Low Noise LDO Voltage Regulator, 3.0V, WDFN6
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCV8705MT33TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 500 mA, Ultra-Low Iq, Ultra-Low Noise LDO Voltage Regulator, 3.3V, WDFN6
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCV8705MTADJTCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 500 mA, Ultra-Low Iq, Ultra-Low Noise LDO Voltage Regulator, Adjustable, WDFN6
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • NCV8705MW12TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 500 mA, Ultra-Low Iq, Ultra-Low Noise LDO Voltage Regulator, 1.2V, DFN8
  • Package Type: DFN-8
  • Package Case Outline: 506DB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8705MW18TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 500 mA, Ultra-Low Iq, Ultra-Low Noise LDO Voltage Regulator, 1.8V, DFN8
  • Package Type: DFN-8
  • Package Case Outline: 506DB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8705MW28TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 500 mA, Ultra-Low Iq, Ultra-Low Noise LDO Voltage Regulator, 2.8V, DFN8
  • Package Type: DFN-8
  • Package Case Outline: 506DB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8705MW30TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 500 mA, Ultra-Low Iq, Ultra-Low Noise LDO Voltage Regulator, 3.0V, DFN8
  • Package Type: DFN-8
  • Package Case Outline: 506DB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8705MW33TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 500 mA, Ultra-Low Iq, Ultra-Low Noise LDO Voltage Regulator, 3.3V, DFN8
  • Package Type: DFN-8
  • Package Case Outline: 506DB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8705MWADJTCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 500 mA, Ultra-Low Iq, Ultra-Low Noise LDO Voltage Regulator, Adjustable, DFN8
  • Package Type: DFN-8
  • Package Case Outline: 506DB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 3.3  1.2  1.8  2.8  Adjustable 
  • IO Typ (A): 0.5 
  • VI Min (V): 2.5 
  • VI Max (V): 5.5 
  • VDO Typ (V): 0.23 
  • Iq Typ (mA): 0.013 
  • PSRR (dB): 71 
  • Noise (µVrms): 12 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: DFNW-8  WDFN-6  DFN-8 
  • ON Semiconductor Full Web Site