NCV8715: 50 mA Ultra-Low Iq, Wide Input Voltage, Low Dropout Linear Voltage Regulator

Description: The NCV8715 is 50 mA LDO Linear Voltage Regulator....
  • The NCV8715 is 50 mA LDO Linear Voltage Regulator. It is a very stable and accurate device with ultra−low ground current consumption (4.7 uA over the full output load range) and a wide input voltage range (up to 24 V). The regulator incorporates several protection features such as Thermal Shutdown and Current Limiting.
  • Features
  • Operating Input Voltage Range: 2.5 V to 24 V - Suitable for battery supply
  • 1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.0 V, 3.3 V, 5.0 V Fixed Output Voltage Versions - Design Flexibility
  • Low 4.7 uA typ Quiescent Current - Extended Battery life
  • PSRR 54 dB at 1 kHz - Good for noise sensitive circuits
  • Thermal Shutdown and Current Liimit Protections - Protect product and system from damage
  • Available in XDFN6 1.5 x 1.5 mm and SC-70 packages - Space Saving
  • Applications
  • Infotainment, Audio
  • Safety Systems
  • Communication Systems
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCV8715MX12TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 50 mA Ultra-Low Iq, Wide Input Voltage, Low Dropout Linear Voltage Regulator
  • Package Type: XDFN-6
  • Package Case Outline: 711AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:36,000
  • NCV8715MX15TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 50 mA Ultra-Low Iq, Wide Input Voltage, Low Dropout Linear Voltage Regulator
  • Package Type: XDFN-6
  • Package Case Outline: 711AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8715MX18TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 50 mA Ultra-Low Iq, Wide Input Voltage, Low Dropout Linear Voltage Regulator
  • Package Type: XDFN-6
  • Package Case Outline: 711AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8715MX25TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 50 mA Ultra-Low Iq, Wide Input Voltage, Low Dropout Linear Voltage Regulator
  • Package Type: XDFN-6
  • Package Case Outline: 711AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • NCV8715MX30TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 50 mA Ultra-Low Iq, Wide Input Voltage, Low Dropout Linear Voltage Regulator
  • Package Type: XDFN-6
  • Package Case Outline: 711AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8715MX33TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 50 mA Ultra-Low Iq, Wide Input Voltage, Low Dropout Linear Voltage Regulator
  • Package Type: XDFN-6
  • Package Case Outline: 711AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:63,000
  • NCV8715MX50TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 50 mA Ultra-Low Iq, Wide Input Voltage, Low Dropout Linear Voltage Regulator
  • Package Type: XDFN-6
  • Package Case Outline: 711AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8715SQ12T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 50 mA Ultra-Low Iq, Wide Input Voltage, Low Dropout Linear Voltage Regulator
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:72,000
  • NCV8715SQ15T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 50 mA Ultra-Low Iq, Wide Input Voltage, Low Dropout Linear Voltage Regulator
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8715SQ18T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 50 mA Ultra-Low Iq, Wide Input Voltage, Low Dropout Linear Voltage Regulator
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8715SQ21T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 50 mA Ultra-Low Iq, Wide Input Voltage, Low Dropout Linear Voltage Regulator
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8715SQ25T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 50 mA Ultra-Low Iq, Wide Input Voltage, Low Dropout Linear Voltage Regulator
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8715SQ30T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 50 mA Ultra-Low Iq, Wide Input Voltage, Low Dropout Linear Voltage Regulator
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8715SQ33T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 50 mA Ultra-Low Iq, Wide Input Voltage, Low Dropout Linear Voltage Regulator
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<100
  • NCV8715SQ50T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 50 mA Ultra-Low Iq, Wide Input Voltage, Low Dropout Linear Voltage Regulator
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.2  1.5  1.8  2.5  3.3  2.1 
  • IO Typ (A): 0.05 
  • VI Min (V): 2.5 
  • VI Max (V): 24 
  • VDO Typ (V): 0.26  0.25  0.23 
  • Iq Typ (mA): 0.0034 
  • PSRR (dB): 60  56 
  • Noise (µVrms): 65  75  95  115  135  140  190  105 
  • Enable: No 
  • PowerGood: No 
  • Package Type: XDFN-6  SC-88A / SC-70-5 
  • ON Semiconductor Full Web Site