NCV8716: 80 mA Ultra-Low Iq, Wide Input Voltage Low Dropout Regulator

Description: The NCV8716 is 80 mA LDO Linear Voltage Regulator....
  • The NCV8716 is 80 mA LDO Linear Voltage Regulator. It is a very stable and accurate device with ultra−low ground current consumption (4.7 uA over the full output load range) and a wide input voltage range (up to 24 V). The regulator incorporates several protection features such as Thermal Shutdown and Current Limiting.
  • Features
  • Wide Input Voltage Range from 2.5 V up to 24 V - Compatible with most battery sources and DC output voltage adapters
  • Ultra-Low Quiescent Current: 3.2 uA Typical - Helps to reduce the current consumption
  • Fixed Output Voltage Options: from 1.2 V to 5.0 V - Very-well suited to power low supply voltage mictocontrollers and sensors
  • PSRR 60 dB at 100 kHz - Provides very good input to output isolation
  • Available in WDFN8 2 x 2 mm package - Offers very small overall solution size
  • Applications
  • Safety Systems
  • Communication Systems
  • Infotainment, Audio
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCV8716MT15TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 80 mA Ultra-Low Iq, Wide Input Voltage Low Dropout Regulator
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:30,000
  • NCV8716MT18TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 80 mA Ultra-Low Iq, Wide Input Voltage Low Dropout Regulator
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:36,000
  • NCV8716MT25TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 80 mA Ultra-Low Iq, Wide Input Voltage Low Dropout Regulator
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8716MT28TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 80 mA Ultra-Low Iq, Wide Input Voltage Low Dropout Regulator
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8716MT30TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 80 mA Ultra-Low Iq, Wide Input Voltage Low Dropout Regulator
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:60,000
  • NCV8716MT33TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 80 mA Ultra-Low Iq, Wide Input Voltage Low Dropout Regulator
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:114,000
  • NCV8716MT50TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 80 mA Ultra-Low Iq, Wide Input Voltage Low Dropout Regulator
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.5  1.8  2.5  2.8  3.3 
  • IO Typ (A): 0.08 
  • VI Min (V): 2.5 
  • VI Max (V): 24 
  • VDO Typ (V): 0.4  0.38  0.37  0.35  0.31 
  • Iq Typ (mA): 0.0034 
  • PSRR (dB): 56  60  58  54 
  • Noise (µVrms): 120  140  160  180  190  200  220 
  • Enable: No 
  • PowerGood: No 
  • Package Type: WDFN-6 
  • ON Semiconductor Full Web Site