NCV8752: 200mA Ultra-Low Quiescent Current, Ultra-Low Noise, Low Dropout Regulator with Power-Good Flag

Description: Noise sensitive applications and precision instrum...
  • Noise sensitive applications and precision instrumentation require very clean power supplies. The NCV8752 is a 200mA LDO that provides the engineer with a very stable, accurate voltage with ultra-low noise and high Power Supply Rejection. The device doesn't require any additional noise bypass capacitor to achieve ultra-low noise levels. In order to optimize the performace for battery operated applications, the NCV8752 employs the Auto Low-Power Function for Ultra-Low Quiescent Current consumption.
  • Features
  • Input Voltage Range: 2.0V to 5.5V - Well suited for low voltage applications
  • Available Fixed Output Voltage Options: 0.8V to 3.5V - Sub-bandgap output voltages avaliable
  • 2% Output Voltage Accuracy over load/line and temperature conditions - Assures Precise Output Voltage
  • Ultra-Low Output Noise: Typ. 11uVrms - Very well suited for noise sensitive applications.
  • Ultra-Low Quiescent Current: Typ. 10uA - Improved efficiency during light-load conditions
  • Enable/Shutdown Pin Function - Allows to turn ON/OFF the Regulator using logic I/O signal
  • Active Output Discharge - Fast Output Voltage Turn-off
  • Power-Good Output Flag - Provides Output Voltage monitoring function
  • Guaranteed Output Current: 200mA
  • Applications
  • Low Power Sensor Power Supplies
  • Noise Sensitive Applications
  • Low Power MCU Power Supply
  • Low Power FPGAs, DSPs
  • End Products
  • Car and Portable GPS System
  • Rear View Camera
  • Electronic Mirrors
  • Lane Change Detectors
  • Car Infotainment Systems
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV8752AMX18TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 200mA Ultra-Low Quiescent Current, Ultra-Low Noise, Low Dropout Regulator with Power-Good Flag, 1.8V, XDFN6
  • Package Type: XDFN-6
  • Package Case Outline: 711AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8752AMX28TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 200mA Ultra-Low Quiescent Current, Ultra-Low Noise, Low Dropout Regulator with Power-Good Flag, 2.8V, XDFN6
  • Package Type: XDFN-6
  • Package Case Outline: 711AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8752AMX30TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 200mA Ultra-Low Quiescent Current, Ultra-Low Noise, Low Dropout Regulator with Power-Good Flag, 3.0V, XDFN6
  • Package Type: XDFN-6
  • Package Case Outline: 711AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8752AMX33TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 200mA Ultra-Low Quiescent Current, Ultra-Low Noise, Low Dropout Regulator with Power-Good Flag, 3.3V, XDFN6
  • Package Type: XDFN-6
  • Package Case Outline: 711AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8752ASN18T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 200mA Ultra-Low Quiescent Current, Ultra-Low Noise, Low Dropout Regulator with Power-Good Flag, 1.8V, TSOP5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8752ASN28T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 200mA Ultra-Low Quiescent Current, Ultra-Low Noise, Low Dropout Regulator with Power-Good Flag, 2.8V, TSOP5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8752ASN30T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 200mA Ultra-Low Quiescent Current, Ultra-Low Noise, Low Dropout Regulator with Power-Good Flag, 3.0V, TSOP5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • NCV8752ASN33T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 200mA Ultra-Low Quiescent Current, Ultra-Low Noise, Low Dropout Regulator with Power-Good Flag, 3.3V, TSOP5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8752BMX18TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 200mA Ultra-Low Quiescent Current, Ultra-Low Noise, Low Dropout Regulator with Power-Good Flag, 1.8V, XDFN6
  • Package Type: XDFN-6
  • Package Case Outline: 711AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8752BMX28TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 200mA Ultra-Low Quiescent Current, Ultra-Low Noise, Low Dropout Regulator with Power-Good Flag, 2.8V, XDFN6
  • Package Type: XDFN-6
  • Package Case Outline: 711AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • NCV8752BMX30TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 200mA Ultra-Low Quiescent Current, Ultra-Low Noise, Low Dropout Regulator with Power-Good Flag, 3.0V, XDFN6
  • Package Type: XDFN-6
  • Package Case Outline: 711AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8752BMX33TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 200mA Ultra-Low Quiescent Current, Ultra-Low Noise, Low Dropout Regulator with Power-Good Flag, 3.3V, XDFN6
  • Package Type: XDFN-6
  • Package Case Outline: 711AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8752BSN18T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 200mA Ultra-Low Quiescent Current, Ultra-Low Noise, Low Dropout Regulator with Power-Good Flag, 1.8V, TSOP5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8752BSN28T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 200mA Ultra-Low Quiescent Current, Ultra-Low Noise, Low Dropout Regulator with Power-Good Flag, 2.8V, TSOP5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8752BSN30T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 200mA Ultra-Low Quiescent Current, Ultra-Low Noise, Low Dropout Regulator with Power-Good Flag, 3.0V, TSOP5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV8752BSN33T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 200mA Ultra-Low Quiescent Current, Ultra-Low Noise, Low Dropout Regulator with Power-Good Flag, 3.3V, TSOP5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.8  2.8  3.3 
  • IO Typ (A): 0.2 
  • VI Min (V):
  • VI Max (V): 5.5 
  • VDO Typ (V): 0.205  0.124  0.118  0.102 
  • Iq Typ (mA): 0.012 
  • PSRR (dB): 68 
  • Noise (µVrms): 11.5 
  • Enable: Yes 
  • PowerGood: Yes 
  • Package Type: XDFN-6  TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site