NCV8772: Linear Voltage Regulator, LDO, 350 mA, with Enable, Delay and Reset

Description: The NCV8772 is 350 mA LDO regulator with integrate...
  • The NCV8772 is 350 mA LDO regulator with integrated reset functions dedicated for microprocessor applications. Its robustness allows NCV8772 to be used in severe automotive environments. Ultra low quiescent current as low as 24 µA typical makes it suitable for applications permanently connected to battery requiring ultra low quiescent current with or without load. This feature is especially critical when modules remain in active mode when ignition is off. The Enable function can be used for further decrease of quiescent current in shutdown mode to 1 µA. The NCV8772 contains protection functions as current limit, thermal shutdown and reverse output current protection.
  • Features
  • Fixed Output Voltage of 5 V - Perfect for powering microprocessors.
  • 2 % Output Voltage up to Vin = 40 V - Maintains regulated voltage through load dump.
  • Output Current up to 350 mA - Our vast portfolio of automotive regulators allows you to select the one which fits your application.
  • RESET Output - Prohibits the microprocessor from performing unrequested tasks at low voltage.
  • NCV Prefix for Automotive - Meets automotive Site and change control & AEC-Q100 Qualification requirements.
  • Low Dropout Voltage - Maintains output voltage regulation at low input voltages (especially during automotive cranking).
  • Ultra Low Quiescent Current of 24 µA Typical - Meets the latest automotive module requirement of less than 100 µA.
  • Thermal Shutdown - Protects the device from permanent damage at high temperatures.
  • Short Circuit - Protects the device from creating metal opens on-chip due to excessive current.
  • Very Wide Range of Cout and ESR Values for Stability - Ensures stability for any type of Output capacitor.
  • Applications
  • Body Control Module
  • Instrument and Clusters
  • Occupant Protection and Comfort
  • Powertrain
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV87721D5S50R4G
  • Status: Lifetime
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 350 mA, with Enable, Delay and Reset, 5.0 V
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • NCV87722D5S33R4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 350 mA, with Enable, Delay and Reset, 3.3V, 8/16ms timing option
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 800
  • NCV87722DT33RKG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 350 mA, with Enable, Delay and Reset, 3.3V, 8/16ms timing option
  • Package Type: DPAK-5
  • Package Case Outline: 175AA
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:5,000
  • NCV87722DT50RKG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 350 mA, with Enable, Delay and Reset, 5V, 8/16ms timing option
  • Package Type: DPAK-5
  • Package Case Outline: 175AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCV87725D7S50R4G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, 350 mA, with Enable, Delay and Reset, 5.0 V
  • Package Type: D2PAK-7
  • Package Case Outline: 936AB
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 750
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 3.3 
  • IO Typ (A): 0.35 
  • VI Min (V): 4.5 
  • VI Max (V): 45 
  • VDO Typ (V): 0.44 
  • Iq Typ (mA): 0.024 
  • PSRR (dB): 60 
  • Noise (µVrms):
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: D2PAK-5  DPAK-5 
  • ON Semiconductor Full Web Site