NCV890101: Automotive Switching Regulator, Buck, 1.2 A, 2 MHz

Description: The NCV890101 is a fixed-frequency, monolithic, Bu...
  • The NCV890101 is a fixed-frequency, monolithic, Buck switching regulator intended for Automotive, battery-connected applications that must operate with up to a 36V input supply. The regulator is suitable for systems with low noise and small form factor requirements often encountered in automotive driver information systems. The NCV890101 is capable of converting the typical 4.5 V to 18 V automotive input voltage range to outputs as low as 3.3 V at a constant switching frequency above the sensitive AM band, eliminating the need for costly filters and EMI countermeasures.
    Two pins are provided to synchronize switching to a clock, or to another NCV890101. The NCV890101 also provides several protection features expected in Automotive power supply systems such as current limit, short-circuit protection and thermal shutdown. In addition, the high switching frequency produces low output voltage ripple even when using small inductor values and an all-ceramic output filter capacitor - forming a space-efficient switching regulator solution.
  • Features
  • 2 MHz Free-running Switching Frequency - Enables to use small size, low cost inductor and EMC filter
  • Internal N-Channel Power Switch
  • Low VIN Operation Down to 4.5 V
  • High VIN Operation to 36 V
  • Withstands Load Dump to 40 V
  • Auto-synchronizes with Other NCV890101 or to an External Clock
  • Logic level Enable Input Can be Directly Tied to Battery
  • 1.4 A (min) Cycle-by-Cycle Peak Current Limit
  • Short-Circuit Protection enhanced by Frequency Foldback
  • ±1.75% Output Voltage Tolerance
  • Output Voltage Adjustable Down to 0.8 V
  • 1.4 ms Internal Soft-Start
  • Thermal Shutdown (TSD)
  • Low Shutdown Current
  • NCV Prefix for Automotive and Other Applications Requiring Site and Change Controls
  • Wettable Flanks DFN
  • This is a Pb-Free Device
  • Applications
  • Audio
  • Infotainment
  • Safety - Vision Systems
  • Instrumentation
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCV890101MWTXG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free 
  • Description: Automotive Switching Regulator, Buck, 1.2 A, 2 MHz
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:3,000
  • Packages
    Applications
    Specifications
  • Topology: Step-Down 
  • Control Mode: Current Mode 
  • VCC Min (V): 4.5 
  • VCC Max (V): 40 
  • VO Typ (V): Adjustable 
  • IO Typ (A): 1.2 
  • Efficiency (%):
  • fSW Typ (kHz): 2200 
  • Package Type: DFN-10 
  • ON Semiconductor Full Web Site