NCV952: Operational Amplifier, Wide supply range, 3.5Mhz, Rail to Rail I/O Op-Amp

Description: The NCV952 is a dual, low power, operational ampli...
  • The NCV952 is a dual, low power, operational amplifier optimized and fully specified for 3 V and 5 V operation. Rail−to−rail output performance over the supply range of 2.7 V to 26 V provides increased dynamic range in single− and split−supply applications. This device offers a gain−bandwidth of 3.5 MHz and a slew rate of 1 V/µs, with only 0.7 mA of quiescent current. The NCV952 is available in a space saving 8−pin TSSOP-8 package.
  • Features
  • Rail−to−rail Input Common Mode Voltage Range - Input signals can extend 200 mV beyond the rails
  • Rail−to−rail Output Swing - Wide output signal swing
  • Wide Supply Range: 2.7 V to 26 V - Compatable with a wide range of supply voltages
  • Excellent Gain−bandwidth and Speed: 3.5 MHz at 1 V/µs with 3 V Supply - Compatible with wide signal frequency range
  • Low Quiescent Current: 0.7 mA at VS = 3 V per Channel - Low power comsumption
  • PSRR: 105 dB Typical - Hgh immunity to power supply fluctuations
  • NCV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q100 Qualified and PPAP Capable - Meets automotive requirements
  • Applications
  • General Purpose Operational Amplifier
  • Active Filter
  • Signal Conditioning Amplifiers/ADC Buffer
  • Instrumentation and Sensoring
  • Transformer/Line Drivers
  • End Products
  • Set−top Boxes
  • Laptop/Notebook Computers
  • Personal Entertainment Systems
  • Cell Phones and Other Portable Communications
  • Portable Headphone Speakers
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV952DTBR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Operational Amplifier, Wide supply range, 3.5Mhz, Rail to Rail I/O Op-Amp
  • Package Type: TSSOP-8
  • Package Case Outline: 948S-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<1K
  • Specifications
  • Rail to Rail: Input/Output 
  • Channels:
  • VS Min (V): 2.7 
  • VS Max (V): 26 
  • Iq Typ (mA): 0.7 
  • VOS Max (mV):
  • GBW Typ (MHz): 3.5 
  • SR Typ (V/µs):
  • IO Typ (mA): 10 
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz): 25 
  • Ibias Typ (pA): 55000 
  • CMRR Typ (dB): 80 
  • Architecture: Bipolar 
  • Temperature Range (°C): -40 to 125 
  • Package Type: TSSOP-8 
  • ON Semiconductor Full Web Site