NE521: Dual Differential Comparator/Sense Amp

Description: NE521 is a high-speed, dual-differential, comparat...
  • NE521 is a high-speed, dual-differential, comparator/sense amp.
  • Features
  • 12 ns Maximum Guaranteed Propagation Delay
  • 20 µA Maximum Input Bias Current
  • TTL-Compatible Strobes and Outputs
  • Large Common-Mode Input Voltage Range
  • Operates from Standard Supply Voltages
  • Applications
  • MOS Memory Sense Amp
  • A-to-D Conversion
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NE521DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Differential Comparator/Sense Amp
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • Mouser:<1K
  • NE521DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Differential Comparator/Sense Amp
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • PandS:<1K
  • NE521NG
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Dual Differential Comparator/Sense Amp
  • Package Type: PDIP-14
  • Package Case Outline: 646-06
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 25
  • NE521D
  • Status: Last Shipments
  • Compliance: 
  • Description: Dual Differential Comparator/Sense Amp
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • NE521DR2
  • Status: Last Shipments
  • Compliance: 
  • Description: Dual Differential Comparator/Sense Amp
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NE521N
  • Status: Last Shipments
  • Compliance: 
  • Description: Dual Differential Comparator/Sense Amp
  • Package Type: PDIP-14
  • Package Case Outline: 646-06
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 25
  • Packages
    Specifications
  • Channels:
  • VCC Min (V): -7 
  • VCC Max (V):
  • IO Typ (mA): -100 
  • ICC Typ (mA): 27 
  • tres Typ (ns): 9.6 
  • VIO Max (mV): 7.5 
  • TA Min (°C):
  • TA Max (°C): 70 
  • Package Type: SOIC-14 
  • ON Semiconductor Full Web Site