NE5230: Operational Amplifier, Low Voltage

Description: The NE5230 is a very low voltage operational ampli...
  • The NE5230 is a very low voltage operational amplifier that can perform with a voltage supply as low as 1.8 V or as high as 15 V. In addition, split or single supplies can be used, and the output will swing to ground when applying the latter. There is a bias adjusting pin which controls the supply current required by the device and thereby controls its power consumption. If the part is operated at +/-0.9 V supply voltages, the current required is only 110 uA when the current control pin is left open. Even with this low power consumption, the device obtains a typical unity gain bandwidth of 250 kHz. When the bias adjusting pin is connected to the negative supply, the unity gain bandwidth is typically 600 kHz while the supply current is increased to 600 uA. In this mode, the part will supply full power output beyond the audio range.

    The NE5230 also has a unique input stage that allows the common−mode input range to go above the positive and below the negative supply voltages by 250 mV. This provides for the largest possible input voltages for low voltage applications. The part is also internally−compensated to reduce external component count.

    The NE5230 has a low input bias current of typically +/-40 nA, and a large open−loop gain of 125 dB. These two specifications are beneficial when using the device in transducer applications. The large open−loop gain gives very accurate signal processing because of the large "excess" loop gain in a closed−loop system.

    The output stage is a class AB type that can swing to within 100 mV of the supply voltages for the largest dynamic range that is needed in many applications. The NE5230 is ideal for portable audio equipment and remote transducers because of its low power consumption, unity gain bandwidth, and 30 nV//Hz noise specification.
  • Features
  • Works Down to 1.8 V Supply Voltages
  • Adjustable Supply Current
  • Low Noise
  • Common−mode Includes Both Rails
  • VOUT Within 100 mV of Both Rails
  • Applications
  • Remote Transducer Amplifier
  • Rail−to−Rail Comparators
  • Half−wave Rectification without Diodes
  • Remote Temperature Transducer with 4.0 to 20 mA Output Transmission
  • End Products
  • Portable Precision Instruments
  • Portable Audio Equipment
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCV5230DR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Operational Amplifier, Low Voltage
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NE5230DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Voltage, 0°C to +70°C
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:392
  • NE5230DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Voltage, 0°C to +70°C
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:5,000
  • NE5230NG
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Voltage, 0°C to +70°C
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • SA5230DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Voltage, -40°C to +85°C
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • ON Semiconductor:13,720
  • SA5230DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Voltage, -40°C to +85°C
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • SA5230NG
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Voltage, -40°C to +85°C
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • SE5230DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Voltage
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<1K
  • SE5230DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Voltage
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NE5230D
  • Status: Obsolete
  • Compliance: 
  • Description: Operational Amplifier, Low Voltage
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • NE5230DR2
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Voltage
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NE5230N
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Voltage
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • SA5230D
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Voltage
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • SA5230DR2
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Voltage
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • SA5230N
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Voltage
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • SE5230D
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Voltage
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • SE5230DR2
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Voltage
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Rail to Rail: Input/Output 
  • Channels:
  • VS Min (V): 1.8 
  • VS Max (V): 15 
  • Iq Typ (mA): 0.11 
  • VOS Max (mV):
  • GBW Typ (MHz): 0.25 
  • SR Typ (V/µs): 0.09 
  • IO Typ (mA):
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz): 30 
  • Ibias Typ (pA): 40000 
  • CMRR Typ (dB): 95 
  • Architecture: Bipolar 
  • Temperature Range (°C):   0 to 70  -40 to 85  -40 to 125 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site