NE5532: Operational Amplifier, Low Noise, Dual

Description: The 5532 is a dual high-performance low noise op-a...
  • The 5532 is a dual high-performance low noise op-amp. Compared to most of the standard operational amplifiers, such as the 1458, it shows better noise performance, improved output drive capability and considerably higher small-signal and power bandwidths. This makes the device especially suitable for application in high-quality and professional audio equipment, instrumentation and control circuits, and telephone channel amplifiers. The op amp is internally compensated for gains equal to one. If very low noise is of prime importance, it is recommended that the 5532A version be used because it has guaranteed noise voltage specifications.
  • Features
  • Small-Signal Bandwidth: 10 MHz
  • Output Drive Capability: 600 Ω, 10 VRMS
  • Input Noise Voltage: 5.0 nV/(Hz)^0.5 (Typical)
  • DC Voltage Gain: 50000
  • AC Voltage Gain: 2200 at 10 kHz
  • Power Bandwidth: 140 kHz
  • Slew Rate: 9.0 V/µs
  • Large Supply Voltage Range: ±3.0 to ±20 V
  • Compensated for Unity Gain
  • Applications
  • Instrumentation and Control Circuits
  • Telephone Channel Amplifiers
  • End Products
  • High End Audio Equipment
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NE5532AD8G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Operational Amplifier, Low Noise, Dual, 0 to 70°C
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • FutureElectronics:<1K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:5,096
  • PandS:<100
  • NE5532AD8R2G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Operational Amplifier, Low Noise, Dual, 0 to 70°C
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • PandS:>1K
  • NE5532ANG
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Noise, Dual, 0 to 70°C
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • NE5532D8G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Noise, Dual, 0 to 70°C
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • ON Semiconductor:3,430
  • NE5532D8R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Noise, Dual, 0 to 70°C
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:10,000
  • PandS:>1K
  • NE5532DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Noise, Dual, 0 to 70°C
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 47
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • FutureElectronics:<1K
  • Mouser:<1K
  • Newark:<1K
  • ON Semiconductor:1,175
  • NE5532DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Noise, Dual, 0 to 70°C
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:>1K
  • Mouser:<1K
  • ON Semiconductor:4,000
  • PandS:<100
  • NE5532NG
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Noise, Dual, 0 to 70°C
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • SA5532NG
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Noise, Dual, -40 to +85°C
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • SE5532AD8G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Operational Amplifier, Low Noise, Dual, -55 to +125°C
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<100
  • FutureElectronics:<1K
  • Mouser:<1K
  • Newark:<1K
  • ON Semiconductor:4,214
  • SE5532AD8R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Noise, Dual, -55 to +125°C
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • PandS:>1K
  • SE5532NG
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Noise, Dual, -55 to +125°C
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • NE5532AD8
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Noise, Dual
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • NE5532AD8R2
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Noise, Dual
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NE5532AN
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Noise, Dual
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • NE5532D
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Noise, Dual
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 47
  • NE5532D8
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Noise, Dual
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • NE5532D8R2
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Noise, Dual
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NE5532DR2
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Noise, Dual
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • NE5532N
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Noise, Dual
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • SA5532N
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Noise, Dual
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • SE5532AD8
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Noise, Dual
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • SE5532AD8R2
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Noise, Dual
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • SE5532N
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Noise, Dual
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Specifications
  • Rail to Rail: No 
  • Channels:
  • VS Min (V):
  • VS Max (V): 20 
  • Iq Typ (mA):
  • VOS Max (mV):
  • GBW Typ (MHz): 10 
  • SR Typ (V/µs):
  • IO Typ (mA): 38 
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz):
  • Ibias Typ (pA): 300000 
  • CMRR Typ (dB): 100 
  • Architecture: Bipolar 
  • Temperature Range (°C): 0 to 70  -55 to 125 
  • Package Type: SOIC-8  SOIC-16W 
  • ON Semiconductor Full Web Site