NE5534: Operational Amplifier, Low Noise, Single

Description: The NE/SA/SE5534/5534A are single high-performance...
  • The NE/SA/SE5534/5534A are single high-performance low noise op-amps. Compared to other op-amps, such as TL083, they show better noise performance, improved output drive capability, and considerably higher small-signal and power bandwidths. This makes the devices especially suitable for application in high quality and professional audio equipment, in instrumentation and control circuits and telephone channel amplifiers. The op-amps are internally compensated for gain equal to, or greater than, three. The frequency response can be optimized with an external compensation capacitor for various applications (unity gain amplifier, capacitive load, slew rate, low overshoot, etc.).
  • Features
  • Small-Signal Bandwidth: 10 MHz
  • Output Drive Capability: 600 Ω,10 VRMS at VS = ±18 V
  • Input Noise Voltage: 4 nV/(Hz)^0.5
  • DC Voltage Gain: 100000
  • AC Voltage Gain: 6000 at 10 kHz
  • Power Bandwidth: 200 kHz
  • Slew Rate: 13 V/µs
  • Large Supply Voltage Range: ±3.0 to ±20 V
  • Applications
  • Instrumentation and Control Circuits
  • Telephone Channel Amplifiers
  • Signal Conditioning
  • End Products
  • Medical Equipment
  • Audio Equipment
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NE5534ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Noise, Single, 0 to 70°C
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<100
  • ON Semiconductor:11,172
  • NE5534ADR2G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Operational Amplifier, Low Noise, Single, 0 to 70°C
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • PandS:>1K
  • NE5534ANG
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Noise, Single, 0 to 70°C
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • NE5534DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Noise, Single, 0 to 70°C
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<100
  • ON Semiconductor:4,704
  • PandS:<100
  • NE5534DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Noise, Single, 0 to 70°C
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:2,500
  • PandS:>1K
  • NE5534NG
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Noise, Single, 0 to 70°C
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • SA5534ADG
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Operational Amplifier, Low Noise, Single, -40 to +85°C
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<100
  • Digikey:>1K
  • Mouser:<1K
  • PandS:<100
  • SA5534ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Noise, Single, -40 to +85°C
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:<100
  • PandS:<1K
  • SA5534ANG
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Noise, Single, -40 to +85°C
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • SA5534NG
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Noise, Single, -40 to +85°C
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • SE5534ANG
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Noise, Single, -55 to +125°C
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • SE5534NG
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Noise, Single, -55 to +125°C
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • NE5534AD
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Noise, Single
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • NE5534ADR2
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Noise, Single
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NE5534AN
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Noise, Single
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • NE5534D
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Noise, Single
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • NE5534DR2
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Noise, Single
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NE5534N
  • Status: Obsolete
  • Compliance: 
  • Description: Operational Amplifier, Low Noise, Single
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • SA5534AD
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Noise, Single
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • SA5534ADR2
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Noise, Single
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • SA5534AN
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Noise, Single
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • SA5534N
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Noise, Single
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • SE5534AN
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Noise, Single
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • SE5534N
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Noise, Single
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Specifications
  • Rail to Rail: No 
  • Channels:
  • VS Min (V):
  • VS Max (V): 20 
  • Iq Typ (mA):
  • VOS Max (mV):
  • GBW Typ (MHz): 10 
  • SR Typ (V/µs): 13 
  • IO Typ (mA): 38 
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz): 3.5 
  • Ibias Typ (pA): 500000  400000 
  • CMRR Typ (dB): 100 
  • Architecture: Bipolar 
  • Temperature Range (°C): 0 to 70  -40 to 85 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site