NE592: Video Amplifier

Description: The NE592 is a monolithic, two-stage, differential...
  • The NE592 is a monolithic, two-stage, differential output, wideband video amplifier. It offers fixed gains of 100 and 400 without external components and adjustable gains from 400 to 0 with one external resistor. The input stage has been designed so that with the addition of a few external reactive elements between the gain select terminals, the circuit can function as a high-pass, low-pass, or band-pass filter. This feature makes the circuit ideal for use as a video or pulse amplifier in communications, magnetic memories, display, video recorder systems, and floppy disk head amplifiers. Now available in an 8-pin version with fixed gain of 400 without external components and adjustable gain from 400 to 0 with one external resistor.
  • Features
  • 120 MHz Unity Gain Bandwidth
  • Adjustable Gains from 0 to 400
  • Adjustable Pass Band
  • No Frequency Compensation Required
  • Wave Shaping with Minimal External Components
  • MIL-STD Processing Available
  • Applications
  • Floppy Disk Head Amplifier
  • Video Amplifier
  • Pulse Amplifier in Communications
  • Magnetic Memory
  • End Products
  • Digital Video Recorder
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NE592D14G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Video Amplifier
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • FutureElectronics:<1K
  • Mouser:<1K
  • ON Semiconductor:9,845
  • NE592D14R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Video Amplifier
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:10,000
  • PandS:>1K
  • NE592D8G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Video Amplifier
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Chip1Stop:>1K
  • Digikey:<1K
  • Mouser:<1K
  • ON Semiconductor:6,076
  • NE592D8R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Video Amplifier
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • PandS:>1K
  • NE592N14G
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Video Amplifier
  • Package Type: PDIP-14
  • Package Case Outline: 646-06
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 25
  • NE592N8G
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Video Amplifier
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • NE592D14
  • Status: Last Shipments
  • Compliance: 
  • Description: Video Amplifier
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • NE592D14R2
  • Status: Last Shipments
  • Compliance: 
  • Description: Video Amplifier
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NE592D8
  • Status: Last Shipments
  • Compliance: 
  • Description: Video Amplifier
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • NE592D8R2
  • Status: Last Shipments
  • Compliance: 
  • Description: Video Amplifier
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NE592N14
  • Status: Last Shipments
  • Compliance: 
  • Description: Video Amplifier
  • Package Type: PDIP-14
  • Package Case Outline: 646-06
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 25
  • NE592N8
  • Status: Last Shipments
  • Compliance: 
  • Description: Video Amplifier
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Applications
    Specifications
  • Channels:
  • GBW Typ (MHz): 90  40 
  • VCC Max (V):
  • ID Typ (mA): 18 
  • TA Min (°C):
  • TA Max (°C): 70 
  • Package Type: SOIC-14  SOIC-8 
  • ON Semiconductor Full Web Site