NGTB03N60R2DT4G: IGBT, 600 V, 4.5 A, N-Channel

Description: NGTB03N60R2DT4G is an IGBT, 600 V, 4.5 A, N-Channe...
  • NGTB03N60R2DT4G is an IGBT, 600 V, 4.5 A, N-Channel.
  • Features
  • 5 μs Short Circuit Capability - Safety Design
  • Low Saturation Voltage : VCE(sat) = 1.7 V (typ)
    [IC = 3 A, VGE = 15 V]
    High Speed Switching : tf = 75 ns (typ) - High Efficiency
  • High Power Dissipation/Tjmax = 175°C - High Reliability
  • Reverse Conducting II IGBT
  • Diode VF = 1.5 V (typ) [IF = 3 A]
  • Diode trr = 65 ns (typ)
  • Applications
  • General Purpose Inverter and Motor
  • End Products
  • Refrigerator
  • Water Pump
  • Dehumidifier
  • Clothes Washer
  • Technical Documentation & Design Resources
    Availability and Samples
    NGTB03N60R2DT4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: IGBT, 600 V, 4.5 A, N-Channel
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Packages
    Specifications
  • V(BR)CES Typ (V): 600 
  • IC Max (A): 4.5 
  • VCE(sat) Typ (V): 1.7 
  • VF Typ (V): 1.5 
  • Eoff Typ (mJ): 0.027 
  • Eon Typ (mJ): 0.05 
  • Trr Typ (ns): 65 
  • Irr Typ (A): NA 
  • Gate Charge Typ (nC): 17 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ): NA 
  • PD Max (W): 49 
  • Co-Packaged Diode: Yes 
  • Package Type: DPAK-3 
  • ON Semiconductor Full Web Site