NGTB10N60FG: N-Channel IGBT, 600V, 10A, VCE(sat)=1.5V, TO-220F-3FS

Description: NGTB10N60FG is N-Channel IGBT, 600V, 10A, VCE(sat)...
  • NGTB10N60FG is N-Channel IGBT, 600V, 10A, VCE(sat)=1.5V, TO-220F-3FS.
  • Features
  • IGBT VCE(sat)=1.5V typ (IC=10A, VGE=15V)
  • IGBT IC=20A (Tc=25°C)
  • Adaption of full isolation type package
  • 5μs short circuit capability
  • Diode VF=1.3V typ (IF=10A)
  • Diode trr=70ns typ
  • Enhansment type
  • Applications
  • Power factor correction of white goods appliance
  • General purpose inverter
  • End Products
  • Sewing machine
  • Dishwasher
  • Refrigerator
  • Clothes Washer
  • Technical Documentation & Design Resources
    Availability and Samples
    NGTB10N60FG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel IGBT, 600V, 10A, VCE(sat)=1.5V, TO-220F-3FS
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221AM
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:30,100
  • Specifications
  • V(BR)CES Typ (V): 600 
  • IC Max (A): 10 
  • VCE(sat) Typ (V): 1.5 
  • VF Typ (V): 1.3 
  • Eoff Typ (mJ): NA 
  • Eon Typ (mJ): NA 
  • Trr Typ (ns): 70 
  • Irr Typ (A): NA 
  • Gate Charge Typ (nC): 55 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ): NA 
  • PD Max (W): 40 
  • Co-Packaged Diode: Yes 
  • Package Type: TO-220-3 FullPak 
  • ON Semiconductor Full Web Site