NGTB10N60R2DT4G: IGBT, 600V, 10A, N-Channel

Description: NGTB10N60R2DT4G is an IGBT, 600V, 10A, N-Channel....
  • NGTB10N60R2DT4G is an IGBT, 600V, 10A, N-Channel.
  • Features
  • 5μs Short Circuit Capability - Safety Design
  • Low Saturation Voltage : VCE(sat)=1.7V (typ) [IC=10A, VGE=15V] High Speed Switching : tf=65ns (typ) - High Efficiency
  • High Power Dissipation/Tjmax=175°C - High Reliability
  • Reverse Conducting II IGBT
  • Diode VF=1.5V (typ) [IF=10A]
  • Diode trr=90ns (typ)
  • Applications
  • General Purpose Inverter/Motor
  • End Products
  • Refrigerator
  • Air Conditioner (Outdoor Unit)
  • Dishwasher
  • Dehumidifier
  • Clothes washer
  • AC Servo Motor System
  • Technical Documentation & Design Resources
    Availability and Samples
    NGTB10N60R2DT4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: IGBT, 600V, 10A, N-Channel
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • ON Semiconductor:15,000
  • Specifications
  • V(BR)CES Typ (V): 600 
  • IC Max (A): 10 
  • VCE(sat) Typ (V): 1.7 
  • VF Typ (V): 1.5 
  • Eoff Typ (mJ): 0.14 
  • Eon Typ (mJ): 0.412 
  • Trr Typ (ns): 90 
  • Irr Typ (A): NA 
  • Gate Charge Typ (nC): 53 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ): NA 
  • PD Max (W): 72 
  • Co-Packaged Diode: Yes 
  • Package Type: DPAK-3 
  • ON Semiconductor Full Web Site