NGTB15N60R2FG: IGBT, 600V, 14A, N-Channel

Description: NGTB15N60R2FG is an IGBT, 600V, 14A, N-Channel....
  • NGTB15N60R2FG is an IGBT, 600V, 14A, N-Channel.
  • Features
  • IGBT tf=75ns (typ) - High Efficiency
  • 10µs Short Circuit Capability - Safety Design
  • High Power Dissipation/Tjmax=175°C - High Reliability
  • Reverse Conducting II IGBT
  • IGBT VCE(sat)=1.85V (typ) [IC=15A, VGE=15V]
  • Diode VF=1.7V (typ) [IF=15A]
  • Diode trr=95ns (typ)
  • Applications
  • General Purpose Inverter
  • End Products
  • Motor-Sewing Machine
  • Dishwasher
  • Clothes Washer
  • Refrigerator
  • AC Servo Motor System
  • Technical Documentation & Design Resources
    Availability and Samples
    NGTB15N60R2FG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: IGBT, 600V, 14A, N-Channel
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221AM
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<1K
  • Specifications
  • V(BR)CES Typ (V): 600 
  • IC Max (A): 14 
  • VCE(sat) Typ (V): 1.85 
  • VF Typ (V): 1.7 
  • Eoff Typ (mJ): 0.22 
  • Eon Typ (mJ): 0.55 
  • Trr Typ (ns): 95 
  • Irr Typ (A): NA 
  • Gate Charge Typ (nC): 80 
  • Short Circuit Withstand (µs): 10 
  • EAS Typ (mJ): NA 
  • PD Max (W): 54 
  • Co-Packaged Diode: Yes 
  • Package Type: TO-220-3 FullPak 
  • ON Semiconductor Full Web Site