NGTB20N60L2TF1G: N-Channel IGBT 600V, 20A, VCE(sat);1.45V TO-3PF-3L with Low VF Switching Diode

Description: NGTB20N60L2TF1G is N-Channel IGBT 600V, 20A, VCE(s...
  • NGTB20N60L2TF1G is N-Channel IGBT 600V, 20A, VCE(sat);1.45V TO-3PF-3L with Low VF Switching Diode.
  • Features
  • IGBT VCE(sat)=1.45V typ. (IC=20A, VGE=15V) - Hhigh efficiency
  • IGBT tf=67ns typ. - Easy to attach
  • Diode VF=1.5V typ. (IF=20A) - High reliability
  • Diode trr=70ns typ.
  • Adaption of full isolation type package
  • Enhansment type
  • Maxium junction temperature Tj=175°C
  • Applications
  • Power factor correction of white goods appliance
  • General purpose inverter
  • End Products
  • Air Conditioner
  • UPS (Online)
  • Nailing Machine
  • AC Servo Motor System
  • Technical Documentation & Design Resources
    Availability and Samples
    NGTB20N60L2TF1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel IGBT 600V, 20A, VCE(sat);1.45V TO-3PF-3L with Low VF Switching Diode
  • Package Type: TO-3PF-3L
  • Package Case Outline: 340AH
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 30
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:<1K
  • Specifications
  • V(BR)CES Typ (V): 600 
  • IC Max (A): 20 
  • VCE(sat) Typ (V): 1.45 
  • VF Typ (V): 1.5 
  • Eoff Typ (mJ):
  • Eon Typ (mJ):
  • Trr Typ (ns): 70 
  • Irr Typ (A):
  • Gate Charge Typ (nC): 84 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 64 
  • Co-Packaged Diode: Yes 
  • Package Type: TO-3PF-3L 
  • ON Semiconductor Full Web Site