NGTB25N120S: IGBT 1200V/25A - Welding

Description: NGTB25N120S...
  • NGTB25N120S
  • Features
  • TJmax = 175°C
  • Soft Fast Reverse Recovery Diode
  • Optimized for High Speed Switching
  • 10 us Short Circuit Capability
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NGTB25N120SWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: IGBT 1200V/25A - Welding
  • Package Type: TO-247-3
  • Package Case Outline: 340AL
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 30
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:<100
  • Digikey:<100
  • Mouser:<1K
  • Specifications
  • V(BR)CES Typ (V): 1200 
  • IC Max (A): 25 
  • VCE(sat) Typ (V):
  • VF Typ (V): 2.1 
  • Eoff Typ (mJ): 0.6 
  • Eon Typ (mJ): 2.39 
  • Trr Typ (ns): 154 
  • Irr Typ (A): 15 
  • Gate Charge Typ (nC): 178 
  • Short Circuit Withstand (µs): 10 
  • EAS Typ (mJ):  
  • PD Max (W): 385 
  • Co-Packaged Diode: Yes 
  • Package Type: TO-247-3 
  • ON Semiconductor Full Web Site