NGTB30N60L2WG: N-Channel IGBT with Low VF Switching Diode, 600V, 30A, VCE(sat)=1.4V

Description: NGTB30N60L2WG is an N-Channel IGBT with Low VF Swi...
  • NGTB30N60L2WG is an N-Channel IGBT with Low VF Switching Diode, 600V, 30A, VCE(sat)=1.4V.
  • Features
  • IGBT VCE(sat)=1.4V(typ) [IC=30A, VGE=15V]
  • IGBT IC=100A (Tc=25°C)
  • IGBT tf=80ns(typ)
  • Low switching loss in higher frequency applications
  • Maximum junction temperature Tj=175°C
  • Diode VF=1.7V(typ) [IF=30A]
  • Diode trr=70ns(typ)
  • 5µs short circuit capability
  • Pb-Free, Halogen Free and RoHS Compliance
  • Applications
  • Power factor correction of white goods appliance
  • General purpose inverter
  • End Products
  • Solar PV
  • IH
  • UPS
  • Technical Documentation & Design Resources
    Availability and Samples
    NGTB30N60L2WG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel IGBT with Low VF Switching Diode, 600V, 30A, VCE(sat)=1.4V
  • Package Type: TO-247
  • Package Case Outline: 340AK
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 30
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<100
  • Mouser:<1K
  • Newark:<100
  • ON Semiconductor:16,110
  • Specifications
  • V(BR)CES Typ (V): 600 
  • IC Max (A): 30 
  • VCE(sat) Typ (V): 1.4 
  • VF Typ (V): 1.7 
  • Eoff Typ (mJ): 0.31 
  • Eon Typ (mJ): 1.14 
  • Trr Typ (ns): 70 
  • Irr Typ (A):
  • Gate Charge Typ (nC): 166 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 225 
  • Co-Packaged Diode: Yes 
  • Package Type: TO-247 
  • ON Semiconductor Full Web Site