NGTB50N60S1: IGBT 600V/50A - Welding

Description: NGTB50N60S1...
  • NGTB50N60S1
  • Features
  • TJmax = 175°C
  • Soft Fast Reverse Recovery Diode
  • Optimized for High Speed Switching
  • 5 s Short−Circuit Capability
  • Applications
  • Inverter Welding
  • End Products
  • Welding Machine
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NGTB50N60S1WG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: IGBT 600V/50A - Welding
  • Package Type: TO-247-3
  • Package Case Outline: 340AL
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 30
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:<100
  • Mouser:<1K
  • Specifications
  • V(BR)CES Typ (V): 600 
  • IC Max (A): 50 
  • VCE(sat) Typ (V): 1.8 
  • VF Typ (V): 2.1 
  • Eoff Typ (mJ): 0.46 
  • Eon Typ (mJ): 1.5 
  • Trr Typ (ns): 94 
  • Irr Typ (A):
  • Gate Charge Typ (nC): 220 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 417 
  • Co-Packaged Diode: Yes 
  • Package Type: TO-247-3 
  • ON Semiconductor Full Web Site