NGTG12N60TF1G: N-Channel IGBT, 600V, 12A, VCE(sat)=1.4V, TO-3PF-3L

Description: NGTG12N60TF1G is N-Channel IGBT, 600V, 12A, VCE(sa...
  • NGTG12N60TF1G is N-Channel IGBT, 600V, 12A, VCE(sat)=1.4V, TO-3PF-3L.
  • Features
  • VCE(sat)=1.4V typ. (IC=12A, VGE=15V) - High efficiency
  • Low switching loss in higher frequency applications - Easy to attach
  • Enhansment type - High reliability
  • 5µs short circuit capability
  • Adoption of full isolation type package
  • Applications
  • Power factor correction of white goods appliance
  • End Products
  • Air Conditioner
  • AC Servo Motor System
  • Clothes washer
  • Dishwasher
  • Technical Documentation & Design Resources
    Availability and Samples
    NGTG12N60TF1G
  • Status: Active
  • Compliance: Pb-free 
  • Description: N-Channel IGBT, 600V, 12A, VCE(sat)=1.4V, TO-3PF-3L, N-Channel IGBT, 600V, 12A, VCE(sat)=1.4V, TO-3PF-3L
  • Package Type: TO-3PF-3L
  • Package Case Outline: 340AH
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 30
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<100
  • Mouser:<1K
  • ON Semiconductor:18,480
  • Specifications
  • V(BR)CES Typ (V): 600 
  • IC Max (A): 12 
  • VCE(sat) Typ (V): 1.4 
  • VF Typ (V): NA 
  • Eoff Typ (mJ): NA 
  • Eon Typ (mJ): NA 
  • Trr Typ (ns): NA 
  • Irr Typ (A): NA 
  • Gate Charge Typ (nC): 84 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ): NA 
  • PD Max (W): 54 
  • Co-Packaged Diode: No 
  • Package Type: TO-3PF-3L 
  • ON Semiconductor Full Web Site