NGTG20N60L2TF1G: N-Channel IGBT 600V, 20A, VCE(sat);1.45V Single TO-3PF-3L

Description: NGTG20N60L2TF1G is N-Channel IGBT 600V, 20A, VCE(s...
  • NGTG20N60L2TF1G is N-Channel IGBT 600V, 20A, VCE(sat);1.45V Single TO-3PF-3L
  • Features
  • IGBT VCE(sat)=1.45V typ. (IC=20A, VGE=15V) - High efficiency
  • IGBT tf=67ns typ. - Easy to attach
  • Enhansment type - High reliability
  • Adaption of full isolation type package
  • Maxium junction temperature Tj=175°C
  • Applications
  • Power factor correction of white goods appliance
  • General purpose inverter
  • End Products
  • Air Conditioner
  • Clothes washer
  • Dishwasher
  • AC Servo Motor System
  • Technical Documentation & Design Resources
    Availability and Samples
    NGTG20N60L2TF1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel IGBT 600V, 20A, VCE(sat);1.45V Single TO-3PF-3L
  • Package Type: TO-3PF-3L
  • Package Case Outline: 340AH
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 30
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:17,999
  • Specifications
  • V(BR)CES Typ (V): 600 
  • IC Max (A): 20 
  • VCE(sat) Typ (V): 1.45 
  • VF Typ (V): NA 
  • Eoff Typ (mJ): NA 
  • Eon Typ (mJ): NA 
  • Trr Typ (ns): NA 
  • Irr Typ (A): NA 
  • Gate Charge Typ (nC): 84 
  • Short Circuit Withstand (µs): NA 
  • EAS Typ (mJ): NA 
  • PD Max (W): 64 
  • Co-Packaged Diode: No 
  • Package Type: TO-3PF-3L 
  • ON Semiconductor Full Web Site