NGTG40N120FL2: IGBT 1200V 40A SOLAR/UPS

Description: This Insulated Gate Bipolar Transistor (IGBT) feat...
  • This Insulated Gate Bipolar Transistor (IGBT) features a robust and cost effective Field Stop II Trench construction, and provides superior performance in demanding switching applications, offering both low on state voltage and minimal switching loss. The IGBT is well suited for UPS and solar applications.
  • Features
  • Extremely Efficient Trench with Field Stop Technology
  • TJmax = 175°C
  • Optimized for High Speed Switching
  • 10 s Short Circuit Capability
  • These are Pb−Free Devices
  • Applications
  • Solar Inverter
  • Uninterruptible Power Inverter Supplies (UPS)
  • Welding
  • Technical Documentation & Design Resources
    Availability and Samples
    NGTG40N120FL2WG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: IGBT 1200V 40A SOLAR/UPS
  • Package Type: TO-247-3
  • Package Case Outline: 340AL
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 30
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<100
  • Mouser:<100
  • ON Semiconductor:20,430
  • Specifications
  • V(BR)CES Typ (V): 1200 
  • IC Max (A): 40 
  • VCE(sat) Typ (V):
  • VF Typ (V):
  • Eoff Typ (mJ): 1.1 
  • Eon Typ (mJ): 3.4 
  • Trr Typ (ns):
  • Irr Typ (A):
  • Gate Charge Typ (nC): 313 
  • Short Circuit Withstand (µs): 10 
  • EAS Typ (mJ):
  • PD Max (W): 535 
  • Co-Packaged Diode: No 
  • Package Type: TO-247-3 
  • ON Semiconductor Full Web Site