NHP620MFD: Rectifier, 6 A (3 x 2), 200 V Ultrafast Dual die

Description: This ultrafast rectifier in the dual flag SO−8 fla...
  • This ultrafast rectifier in the dual flag SO−8 flat lead package offers designers a unique degree of versatility and design freedom. The two devices are electrically independent and can be used separately, as common cathode, as common anode or in series as a function of board level layout. The exposed pad design provides low thermal resistance. The clip attach design creates a package with very efficient die size to board area ratio. While thermal performance is nearly the same as the DPAK package height and board footprint are less than half
  • Features
  • New Package Provides Capability of Inspection and Probe After Board Mounting
  • Low Forward Voltage Drop
  • 175°C Operating Junction Temperature
  • NRV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable
  • These are Pb−Free and Halide−Free Devices
  • Applications
  • Excellent Alternative to DPAK in Space−Constrained Automotive Applications
  • Output Rectification in Switching Power Supplies
  • Freewheeling Diode used with Inductive Loads
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Availability and Samples
    NHP620MFDT1G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Rectifier, 6 A (3 x 2), 200 V Ultrafast Dual die
  • Package Type: SO-8FL Dual / DFN-8
  • Package Case Outline: 506BT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1500
  • NHP620MFDT3G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Rectifier, 6 A (3 x 2), 200 V Ultrafast Dual die
  • Package Type: SO-8FL Dual / DFN-8
  • Package Case Outline: 506BT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:5,000
  • NRVHP620MFDT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Rectifier, 6 A (3 x 2), 200 V Ultrafast Dual die
  • Package Type: SO-8FL Dual / DFN-8
  • Package Case Outline: 506BT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1500
  • NRVHP620MFDT3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Rectifier, 6 A (3 x 2), 200 V Ultrafast Dual die
  • Package Type: SO-8FL Dual / DFN-8
  • Package Case Outline: 506BT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Specifications
  • Type: Ultrafast 
  • IO(rec) Max (A):
  • trr Max (ns): 25 
  • VRRM Max (V): 200 
  • VFM Max (V):
  • IFSM Max (A): 80 
  • IR Max (mA): 0.0005 
  • Package Type: SO-8FL Dual / DFN-8 
  • ON Semiconductor Full Web Site