NHPM120: Rectifier, Ultrafast 1 A 200 V

Description: This ultrafast POWERMITE provides soft recovery fa...
  • This ultrafast POWERMITE provides soft recovery fast switching performance in a compact thermally efficient package. The advanced packaging techniques provide for a very efficient micro−miniature space−saving surface mount rectifier. With its unique heatsink design, the POWERMITE offers thermal performance similar to the SMA while being 50% smaller in footprint area.
  • Features
  • Fast Soft Switching for Reduced EMI and Higher Efficiency
  • Low Profile − Maximum Height of 1.1 mm
  • Small Footprint − Footprint Area of 8.45 mm2
  • Supplied in 12 mm Tape and Reel
  • Low Thermal Resistance with Direct Thermal Path of Die on Exposed Cathode Heat Sink
  • NRV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Applications
  • Automotive LED Lighting
  • Engine Control
  • Freewheeling Diode Where Space is at a Premium
  • Flat Panel Display
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Availability and Samples
    NHPM120T3G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Rectifier, Ultrafast 1 A 200 V
  • Package Type: POWERMITE-2
  • Package Case Outline: 457-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 12000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • NRVHPM120T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Rectifier, Ultrafast 1 A 200 V
  • Package Type: POWERMITE-2
  • Package Case Outline: 457-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 12000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • Specifications
  • Type: Ultrafast 
  • IO(rec) Max (A):
  • trr Max (ns): 25 
  • VRRM Max (V): 200 
  • VFM Max (V):
  • IFSM Max (A): 30 
  • IR Max (mA): 0.0005 
  • Package Type: POWERMITE-2 
  • ON Semiconductor Full Web Site