NHPM220: Rectifier, Ultrafast, 2 A, 200 V

Description: This ultrafast POWERMITE provides soft recovery fa...
  • This ultrafast POWERMITE provides soft recovery fast switching performance in a compact thermally efficient package. The advanced packaging techniques provide for a very efficient micro−miniature space−saving surface mount rectifier. With its unique heatsink design, the POWERMITE offers thermal performance similar to the SMA while being 50% smaller in footprint area.
  • Features
  • Fast Soft Switching for Reduced EMI and Higher Efficiency
  • Low Profile - Maximum Height of 1.1 mm
  • Small Footprint - Footprint Area of 8.45 mm2
  • Supplied in 12 mm Tape and Reel
  • Low Thermal Resistance with Direct Thermal Path of Die on Exposed Cathode Heat Sink
  • NRV Profix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
  • Applications
  • Automotive LED Lighting
  • Engine Control
  • Freewheeling Diode Where Space is at a Premium
  • Flat Panel Display
  • Infotainment and Other Space Constrained Center Stack Applications
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Availability and Samples
    NHPM220T3G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Rectifier, Ultrafast, 2 A, 200 V, PUF 2A 200V
  • Package Type: POWERMITE-2
  • Package Case Outline: 457-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 12000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>10K
  • NRVHPM220T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Rectifier, Ultrafast, 2 A, 200 V, PUF 2A 200V
  • Package Type: POWERMITE-2
  • Package Case Outline: 457-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 12000
  • Specifications
  • Type: Ultrafast 
  • IO(rec) Max (A):
  • trr Max (ns): 50 
  • VRRM Max (V): 200 
  • VFM Max (V): 1.05 
  • IFSM Max (A): 25 
  • IR Max (mA): 0.0005 
  • Package Type: POWERMITE-2 
  • ON Semiconductor Full Web Site