NHPV08S600: Power Rectifier, Ultrafast, 8.0 A, 600 V

Description: The NHPV08S600 is our new Dual 15A 600V Low Rever...
  • The NHPV08S600 is our new Dual 15A 600V Low Reverse Recovery Time Planar-based Ultrafast Rectifier. This new technology allows reduced losses due to low reverse recovery time and low reverse recovery charge. This platform also provides lower noise and better EMI performance. Primary application in CCM PFC applications. Secondary application involves Clamping, Flyback Diode and freewheeling applications.
  • Features
  • Ultrafast 30 Nanosecond Recovery Time
  • 150C Operating Junction Temperature
  • High Voltage Capability of 600 V
  • Low Forward Drop
  • Low Leakage Specified @ 125C Case Temperature
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant
  • Technical Documentation & Design Resources
    Availability and Samples
    NHPV08S600G
  • Status: Active
  • Compliance: Pb-free 
  • Description: Power Rectifier, Ultrafast, 8.0 A, 600 V
  • Package Type: TO-220-2
  • Package Case Outline: 221B-04
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • ON Semiconductor:150
  • Specifications
  • Type: Ultrafast 
  • IO(rec) Max (A):
  • trr Max (ns): 50 
  • VRRM Max (V): 600 
  • VFM Max (V): 2.9 
  • IFSM Max (A): 80 
  • IR Max (mA): 0.03 
  • Package Type: TO-220-2 
  • ON Semiconductor Full Web Site