NJD1718: 2.0 A, 50 V PNP Power Transistor

Description: PNP Dpak surface mount devices rated at 50 Volts 2...
  • PNP Dpak surface mount devices rated at 50 Volts 2A. Designed for high gain audio amplifier and power switching applications.
  • Features
  • Low Collector-Emitter Saturation Voltage
  • Meets UL94 V-0 @ 0.125
  • Applications
  • High-gain audio amplifier
  • Power Switching
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NJD1718T4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2.0 A, 50 V PNP Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:25,000
  • NJVNJD1718T4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 2.0 A, 50 V PNP Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Polarity: PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.5 
  • IC Cont. (A):
  • VCEO Min (V): 50 
  • VCBO (V): 50 
  • VEBO (V):
  • VBE(sat) (V): 1.2 
  • VBE(on) (V): 1.2 
  • hFE Min: 70 
  • hFE Max: 240 
  • fT Min (MHz): 80 
  • PTM Max (W): 15 
  • Package Type: DPAK-3 
  • ON Semiconductor Full Web Site