NJD35N04: 4.0 A, 350 V NPN Darlington Bipolar Power Transistor

Description: This high voltage, bipolar power Darlington transi...
  • This high voltage, bipolar power Darlington transistor has been specifically designed for inductive applications such as Electronic Ignition, Switching Regulators and Motor Control.
  • Features
  • Exceptional Safe Operating Area - Reliable Performance at Higher Powers
  • High VCE - Designed for Inductive Loads
  • High Current Gain - Very Low Current Requirements
  • NJV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These are PbFree Devices
  • Applications
  • Switching Regulators
  • Motor Controls
  • Electronic Ignition
  • Light Ballast
  • Photo Flash
  • End Products
  • 2 & 4 cycle engines
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NJD35N04G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 4.0 A, 350 V NPN Darlington Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:1,329
  • NJD35N04T4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 4.0 A, 350 V NPN Darlington Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:In Stock
  • Newark:>1K
  • NJVNJD35N04G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 4.0 A, 350 V NPN Darlington Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • ON Semiconductor:1,575
  • NJVNJD35N04T4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 4.0 A, 350 V NPN Darlington Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • Packages
    Specifications
  • Polarity: NPN 
  • IC Continuous (A):
  • V(BR)CEO Min (V): 350 
  • VCE(sat) Max (V): 1.5 
  • hFE Min (k):
  • hFE Max (k):
  • fT Min (MHz): 90 
  • Package Type: DPAK-3 
  • ON Semiconductor Full Web Site