NJL0302D: Bipolar Power Transistor, PNP, ThermalTrak™, 15 A, 260 V

Description: The Bipolar Power Transistor has been designed to ...
  • The Bipolar Power Transistor has been designed to eliminate thermal equilibrium lag time and bias trimming in audio amplifier applications. It can also be used in other applications as a transistor die protection device.
  • Features
  • Thermally matched bias diode to eliminate thermal runaway
  • Instant thermal bias tracking for superior sound quality
  • Absolute Thermal Integrity
  • High safe operating area
  • Pb-Free Packages are Available
  • Applications
  • High-fidelity consumer audio products
  • Professional audio amplifiers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NJL0302DG
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Power Transistor, PNP, ThermalTrak™, 15 A, 260 V
  • Package Type: TO-264-5
  • Package Case Outline: 340AA
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 25
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • ON Semiconductor:22,039
  • PandS:<100
  • Packages
    Specifications
  • Polarity: PNP 
  • IC Continuous (A): 15 
  • VCEO(sus) Min (V): 260 
  • hFE Min: 75 
  • hFE Max: 150 
  • PTM Max (W): 180 
  • fT Min (MHz): 30 
  • Package Type: TO-264-5 
  • ON Semiconductor Full Web Site