NJW0302: Bipolar Power Transistors, Complementary, 15 A, 250 V

Description: The superior gain linearity and safe operating are...
  • The superior gain linearity and safe operating area performance of the Bipolar Power Transistor makes it ideal for high fidelity audio amplifier output stages and other linear applications.
  • Features
  • Exceptional Safe Operating Area - Reliable performance at higher powers
  • NPN/PNP Gain Matching within 10% from 50mA to 3A - Symmetrical characteristics in complementary configurations
  • Excellent Gain Linearity - Accurate reproduction of input signal
  • High VCE - Greater dynamic range
  • High frequency - High amplifier bandwidth
  • Applications
  • High-fidelity consumer audio products
  • End Products
  • Professional audio amplifiers
  • Consumer audio components
  • Aftermarket automotive amplifiers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NJW0281G
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Power Transistors, Complementary, 15 A, 250 V, NPN
  • Package Type: TO-3P-3
  • Package Case Outline: 340AB
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 30
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • Newark:<1K
  • Newark:<1K
  • PandS:<100
  • NJW0302G
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Power Transistors, Complementary, 15 A, 250 V, PNP
  • Package Type: TO-3P-3
  • Package Case Outline: 340AB
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 30
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:<1K
  • Mouser:>1K
  • Newark:<1K
  • PandS:<100
  • Specifications
  • Polarity: NPN  PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V):
  • IC Cont. (A): 15 
  • VCEO Min (V): 250 
  • VCBO (V): 250 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V): 1.2 
  • hFE Min: 75 
  • hFE Max: 150 
  • fT Min (MHz): 30 
  • PTM Max (W): 150 
  • Package Type: TO-3P-3 
  • ON Semiconductor Full Web Site